Geschwindigkeitssensoren
SNG-S Series Speed Sensor
Cost competitive and flexible, temperature range: -40ºC to 140ºC, IP69K rating.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell´s SNG-S Series Speed Sensors use a magnetically biased Hall-effect integrated circuit (IC) to accurately sense movement of ferrous metal targets. The specially designed IC and a permanent magnet are sealed in rugged, probe-type packages.
The IC detects the alteration of the magnet´s flux density when it is approached by ferrous metal. A sensor positioned at the circumference of a revolving gear wheel detects the teeth and spaces, and supplies a digital pulse output with frequency proportional to gear wheel speed.
Optimum performance is dependent upon a combination of variables such as target material, geometry and speed, sensor/target gap, and environmental temperature.
VALUE TO CUSTOMERS
- Higher reliability: IP69K rating, EMC radiated immunity protection, O-ring seal and wide operating temperature range:
- Improves equipment uptime
- Minimizes service costs
- Provides resistance to high electrical noise
- Provides resistance to moisture intrusion
- Wide operating temperature range
- Cost-competitive: Designed and manufactured using a platform-based approach that enables better cost competitiveness and mechanical and electrical configurability for customers.
- Flexible: Wide operating temperature range, robust electrical noise immunity and enhanced environmental sealing capability allow flexibility of use in the application.
- Expedites installation: O-ring seal for use in pressure applications and a fixed mounting flange allows for a simpler installation process, using one fastener.
FEATURES
- Wide operating temperature range: -40°C to 140°C [-40°F to 284°F]
- Insensitive to orientation (angular rotation) during assembly
- Environmental sealing: Moisture ingress protection rated to IP69K
- Robust electrical noise immunity: Electrical noise radiated immunity (EMC) rated to 100 V/m
- Zero speed detection, high frequency switching capability: 0 kHz to 15 kHz
- O-ring seal: Enables environmental sealing to mounting surface
- Supply voltage range: varies from 4.5 V to 24 V or 4.5 V to 8 V to 24 V
- CE certified
POTENTIAL TRANSPORTATION APPLICATIONS
- Transmission speed sensing in heavy duty trucks, buses, agriculture and construction machines
- Wheel speed detection in material handling, agriculture, and construction machines
- Motor speed sensing in vehicle powertrain and hybrid engines in heavy duty trucks, buses, agriculture and construction machines
Bitte melden Sie sich an, um auf weitere Dokumente zuzugreifen.
Sobald Sie angemeldet sind, können Sie auf weitere Dokumente in Ihrem Konto zugreifen.
Datenblatt
Handbücher und Anleitungen
Installationsanweisung
CAD Modell
Broschüre
Anwendungshinweis
eBook
Produkt-Foto
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden
Filters
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden