Horizontale Rettungsleinensysteme
Miller TechLine™ HLL Kits for Residential Construction
Miller TechLine™ HLL-Sets für den Wohnungsbau
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Miller TechLine™ HLL Kits include all the components required for quickly and safely installing a fall protection roof system.
Low-Stretch and Durable
The Miller TechLineTM system provides 100% tie-off for continuous fall protection: and a secure anchorage point(s) with less deflection and reduced fall clearance requirements.
Integrated Vertical Lifeline
The rope grab components enhance worker mobility: productivity and safety.
Features & Benefits:
Simplified Construction Systems
- Kit configurations are available to accommodate 1 or 2 workers
- System kits are lightweight and portable
- Specially designed for use during residential roof construction
- Low-stretch rope lifeline for better performance/ less deflection
- Rope lifeline adjuster to accommodate required length
- Shock absorber pack reduces fall arrest forces
- Connecting O-rings for greater worker mobility
- Reusable roof anchors easy to install/remove quickly
- 50 ft. polysteel rope lifeline
- Trailing rope grab that can be attached/removed anywhere along the lifeline
- Miller Titan™ non-stretch harness
- 3 ft. Titan™ lanyard with shock absorber pack
- Durable: low-stretch 5/8-in. rope horizontal lifeline with shock absorber pack
- Lifeline adjuster
- Reusable roof anchors
- Connecting O-rings
- Miller Titan™ harness
- 3 ft. Titan™ shock-absorbing lanyard
- 50 ft. polysteel rope vertical lifeline
- Trailing rope grab
- Large carrying bag
Datenblatt
Handbücher und Anleitungen
Broschüre
Andere
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden
Filters
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden