Geschirre
Miller AirCore™ Harness with Aluminum Hardware
Miller AirCore Auffanggurt mit Aluminium-Beschlägen
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Miller AirCore™ Harness is now available with lightweight: corrosion-resistant aluminum hardware. This line of AirCore harnesses with aluminum components provides the ultimate in performance and comfort.
Lightweight
Incorporates aluminum components selected to reduce fatigue in challenging working environments - up to 24% lighter than similar harnesses with aluminum hardware.
Extended Service Life
Corrosion-resistant aluminum hardware lasts longer: reducing replacement costs.
Features & Benefits:
Improved Padding
- AirCore™ harnesses are designed with patented Miller DuraFlex® stretchable webbing that provides greater flexibility and increased comfort
- Reduces heat and moisture entrapment keeping workers drier and cooler
- Up to 16% less surface area than other padding used on the market
- Contoured design minimizes contact around the neck: lower back and inner thighs reducing chafing and irritation
- The cam buckle enables workers to adjust shoulder straps simultaneously with one-hand release
- Quick-Connect chest buckle built with dual tab release mechanism to ensure easy donning
- 'Custom designed for the shoulders: lumbar area and legs
- shoulders/lumbar/legs'
- Durable: removable lumbar wear pad features lightweight: non-marring materials that protect that harness and the wall of the turbine from damage
- Uniquely designed removable belt with tool loops stays in position when disconnected: even when tools are attached
- Oversized ID tag provides quick and easy harness size identification
- Webbing design creates an original and vibrant color for easy identification: greater visibility and increased safety
Bitte melden Sie sich an, um auf weitere Dokumente zuzugreifen.
Sobald Sie angemeldet sind, können Sie auf weitere Dokumente in Ihrem Konto zugreifen.
Datenblatt
Handbücher und Anleitungen
Broschüre
Andere
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden
Filters
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden