Absturzsicherungssets
Titan II ReadyRoofer® Fall Protection System
Titan II ReadyRoofer® Absturzsicherungssystem
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Easy to Install
Even in difficult situations: the Titan II ReadyRoofer® Fall Protection System can be installed easily: no matter if the roofs are flat or steep-pitched.
Waterproof Container
Titan II ReadyRoofer® Fall Protection System includes a waterproof container: which is ideal for equipment storage.
Features & Benefits:
Lightweight: Full-Body Harness(T4000/UAK)
- Fully-adjustable: non-stretch harness w/mating buckle leg straps
- Easily installs on steep-pitched or flat-surface roofs
- Reusable roof anchor
- Durable: corrosion-resistant: stainless steel construction
- Attaches anywhere on the lifeline
- Lightweight: easy-to-use design with hands-free operation
- 3-ft.(.9 m)polyester web lanyard with integral shock absorber and two locking snap hooks
- 5/8-in.(16 mm)diameter copolymer rope with loop and locking snap hook
- Ideal for equipment storage
Andere
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden
Filters
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden