/content/sps/de/de/search-results.html

    Leitungsschläuche und Abdeckungen

    SU System Pin Type Insulator Covers

    SU System Pin Type Insulator Covers

    Übersicht
    The UH Pin-Type Cover covers insulators up to ANSI standard C29.5 Class 5. The sides are cut to be used on small insulators without resting on the crossarm. When covering a 7” diameter insulator on a double arm construction, the ends of the cover will meet flush on 10.5” pin centers. The LRG SU System Pin-Type Cover (shown here) fits insulators 10.5” (267mm) in diameter and is used with 2.5” (64mm) Class 4 Extended Lip SU System Line Hose. Always use clamp pins to secure the device into position. Pinning rings have been placed on the cover’s arms to prevent separation.Features & Benefits:● All covers are made from orange SALCOR® and feature RIB-GRIP® Construction. They can be installed with a hot stick or rubber gloves. All covers comply with ASTM D1049 specifications.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list