Erdungsbaugruppen
TriPro Ground Sets
TriPro Ground Sets
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell Salisbury™ TriPro Ground Sets feature one of the most compact designs available within the utility industry for efficient and easy installation in live-front pad-mounted transformers and switchgear. The TriPro Ground Sets have been built with the same quality service you have come to expect from Salisbury and are fully compliant with all ASTM F855 requirements. Set your linemen up with convenience and confidence in the field.
TriPro assemblies have been designed to fit within the available space and still allow the cabinet door to be closed and latched when required. TriPro Ground Sets feature ideal cable lengths to eliminate extra weight and reduce impedance. Offered with various cable lengths and sizes, TriPro Ground Sets are available in easy-to-order, pre-designed assemblies. Users can easily select the TriPro Ground Set that is best for their application
TriPro Ground Sets Features and Benefits
- Pre-engineered designs ideal for use in:
- Low profile switchgear and transformers
- Sectionalizers
- Wall mounted metal switch and fuse cabinets
- Underground Distribution Vaults
- Substations
- Loctite® applied to clamp jaws for reinforcement
- Bolt thread ends are peened to prevent loosening
- Clear heat shrink for protection from flexing and moisture and other elements
- Fully compliant with all ASTM F855 requirements
Bitte melden Sie sich an, um auf weitere Dokumente zuzugreifen.
Sobald Sie angemeldet sind, können Sie auf weitere Dokumente in Ihrem Konto zugreifen.
Datenblatt
Broschüre
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden
Filters
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden