Prismshield™ & Prismshield™ Plus Face Shields
PrismShield™ Plus Arc Flash Hoods with Smart Cooling
Arc Flash Head & Neck Protection with Dual Fans
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell Salisbury developed arc flash cooling hoods to not only keep you comfortable while working, but to keep you safer! We paired our award winning PrismShield™ Plus lens with a Smart Cooling dual fan unit that will automatically shut off if an arc flash is detected and alert you if carbon dioxide levels in the hood become unsafe. Learn more how this innovative product is unlike anything in the market!
Features and Benefits:
- Available in 20-100 calories in Lift Front Hood or Fixed Hood/beekeeper styles
- Powered by lithium-ion rechargeable batteries à will run 9 hours on high w/100% output vs. competition who have disposable batteries that run average of 3 hours on high w/100% output
- Includes sensor to automatically shut off fan if arc flash detected
- Prevents toxic air inhalation by retaining the cleanest air in the room – the air inside your hood.
- Sensor-less hoods continue to operate after arc flash and could introduce the arc flash fume inside the hood
- Includes carbon dioxide sensor.
- Alarm will sound if CO2 above safe levels (2500ppm).
- Increasing levels of carbon dioxide lead to negative health affects and hinder a worker’s ability. Studies show that anxiety and fear were significantly increased when CO2 levels in confined space increased.
- Quiet
- Dual fans keep you cool and help prevent fogging
- Double curved lens limits visual distortion and greatly reduces eye strain
- Nanotechnology allows improved shield transparency which provides better visibility and color recognition in poorly lit rooms
- Frameless design increases viewing area by over 20%
- 3 times more scratch resistant than the original PrismShield™ lens
- Made in the USA
- Compliant with ASTM F2178, ANSI Z87.1 +S, ASTM 1506, and NFPA 70E
Bitte melden Sie sich an, um auf weitere Dokumente zuzugreifen.
Sobald Sie angemeldet sind, können Sie auf weitere Dokumente in Ihrem Konto zugreifen.
Datenblatt
Broschüre
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden
Filters
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden