/content/sps/it/it/search-results.html
    Power Post System
    Power Post System

    Power Post System

    Safe And Rapid Edge Protection For Concrete Floors

    The POWER POST fixes between concrete floors and soffits without anchors to provide safe and rapid installation of edge protection. Its unique compression unit applies a force of 7.0kN, providing EN 13374 compliant performance and easy fitting and adjustment even with double height steel mesh barriers in place.The POWER POST can be mechanically anchored to both slab and soffit in areas of extreme wind loading such as high- rise developments. It can also be used with a welded socket and plastic sleeve anchor in steel frame construction.

    Power Post System
    Refine By
    Reimposta i filtri