/content/sps/cn/zh/search-results.html

    thermistors

    142 系列

    3.81 mm [0.15 英寸] 直径盘,相邻引线,环氧涂层。

    Overview

    -60°C 至 150°C [-76°F 至 302°F]

    142 系列热敏电阻可提供不同的定制电阻值。引脚未绝缘。也提供载带和卷盘包装。

    • 静止空气中的耗散常数:3.0 mW/°C、4.0 mW/°C
    • 空气中的时间常数:10.0 s
    • 标称电阻 @ [25°F 至 77°F]:500 Ω、1,000 Ω、3,000 Ω、5,000 Ω、10,000 Ω、50,000 Ω、100,000 Ω
    • 最大直径:3.81 mm [0.15 英寸]
    • 端接材料:镀锡铜
    • 引线长度:38.1 mm [1.5 英寸]
    Specifications
    用户手册
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    手册
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    应用说明
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    142-103LAG-RB1
    .1 DISC THERMISTOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-142-series-ciid-161189
    142-103LAG-RB1
    .1 DISC THERMISTOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-142-series-ciid-161189
    142-302LAG-RB2
    .1 DISC THERMISTOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-142-series-ciid-161189
    142-302LAG-RB2
    .1 DISC THERMISTOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-142-series-ciid-161189