/content/sps/cn/zh/search-results.html

    Systevo Legacy

    LED corridor lamp CL 340, silver

    Stylish LED light (with optional name plate) as a room signal lamp using LED technology for highest architectural standards.

    Overview

    This product is no longer available

    Part Number: 72556D1

    Stylish LED light (with optional name plate) as a room signal lamp using LED technology for highest architectural standards. It is also possible to mount the LED lamp rotated by approximately 180 degrees. The color sequence remains the same due to the lamp insert which can also be rotated.

    Usage of an optional name plate is possible. Optionally with or without lighting element for illumination of the name plate.

    Scope of delivery

    Incl. connection box.

    Accessories
    • 72556S1 - Name plate RAL 9006 for LED lamp.
    • 72556L1 - Lighting for name plate.
    Specifications

    Features

    • Color
      • Silver (RAL9006) Housing
    • Features & Benefits
      • It is also Possible to Mount the LED Lamp Rotated by Approximately 180 Degrees
      • Optionally with or without Lighting Element for Illumination of the Name Plate
      • Stylish LED Light (with Optional Name Plate) as a Room Signal Lamp Using LED Technology for Highest Architectural Standards
      • The Color Sequence Remains the Same Due to the Lamp Insert which can also be Rotated
      • Usage of an Optional Name Plate is Possible
    • Packing unit
      • Connection Box

    Dimensions & Weight

    • Dimensions
      • W: 120 mm H: 119 mm D: 42.4 mm

    Technical Specifications

    • Mounting
      • Surface
      • Wall

    Features

    • Color
      • Silver (RAL9006) Housing
    • Features & Benefits
      • It is also Possible to Mount the LED Lamp Rotated by Approximately 180 Degrees
      • Optionally with or without Lighting Element for Illumination of the Name Plate
      • Stylish LED Light (with Optional Name Plate) as a Room Signal Lamp Using LED Technology for Highest Architectural Standards
      • The Color Sequence Remains the Same Due to the Lamp Insert which can also be Rotated
      • Usage of an Optional Name Plate is Possible
    • Packing unit
      • Connection Box

    Dimensions & Weight

    • Dimensions
      • W: 120 mm H: 119 mm D: 42.4 mm

    Technical Specifications

    • Mounting
      • Surface
      • Wall
    • Color : Silver (RAL9006) Housing
    • Features & Benefits : It is also Possible to Mount the LED Lamp Rotated by Approximately 180 Degrees|Optionally with or without Lighting Element for Illumination of the Name Plate|Stylish LED Light (with Optional Name Plate) as a Room Signal Lamp Using LED Technology for Highest Architectural Standards|The Color Sequence Remains the Same Due to the Lamp Insert which can also be Rotated|Usage of an Optional Name Plate is Possible
    • Packing unit : Connection Box
    • Dimensions : W: 120 mm H: 119 mm D: 42.4 mm
    • Mounting : Surface|Wall

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list