/content/sps/cn/zh/search-results.html

    安装组件/配件

    Surface mount base (single)

    Surface-mounted base single for 1 Systevo component with frame/cover plate in Systevo Call design.

    Overview

    Part Number: 88915A5

    Surface-mounted base single for 1 Systevo component with frame/cover plate in Systevo Call design.

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs. Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.). Suitable for use in care facilities with high requirements for hygiene, stability, longevity and durability.

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Surface

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Color
      • White (RAL9016)

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Surface

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Color
      • White (RAL9016)
    • Brand : Honeywell
    • Mounting : Surface
    • Material : PC + ABS - FR
    • Color : White (RAL9016)

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list