核心部件
Basic Systevo DECT central unit
Central unit, optimised for small to medium-sized facilities, as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 790D15B
Product not available anymore.
Central unit, optimised for small to medium-sized facilities, as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants. Already fitted with a CPU card (without link communication interface) and 1 plug-in card for the administration of up to 8 DECT base stations. The modular system upgrade of the central unit in accordance with the customer requirements with 2 additional plug-in cards for the administration of the DECT base stations and extension users (a/b and VoIP/SIP). Up to 150 DECT telephones can be administered from the Basic Systevo DECT central unit.
Features
- 1 small center housing with Backplane
- 1 Power supply unit for the supply of the plug-in cards
- Max. installation of 1 CPU-card and 3 further plug-in cards
- TBR6(DECT RF),TBR22(GAP), EMC ETS300329,CE
Scope of delivery
Basic Systevo DECT central unit.
System documentation.
System software for set-up and configuration.
Accessories
790D001 - Connection cable 5 m PC.
Others
- Weight (kg)
- approx. 1,16 kg (without power supply) kilogram
- Mounting
- Station housing
- Air humidity
- < 20 %
- Frequency Range
- 1880 MHz ... 1900 MHz
- Dimensions
- W: 194 mm H: 177 mm D: 330 mm
- Ambient Temperature
- -10 °C ... 40 °C
Others
- Weight (kg)
- approx. 1,16 kg (without power supply) kilogram
- Mounting
- Station housing
- Air humidity
- < 20 %
- Frequency Range
- 1880 MHz ... 1900 MHz
- Dimensions
- W: 194 mm H: 177 mm D: 330 mm
- Ambient Temperature
- -10 °C ... 40 °C
- Weight (kg) : approx. 1,16 kg (without power supply) kilogram
- Mounting : Station housing
- Air humidity : < 20 %
- Frequency Range : 1880 MHz ... 1900 MHz
- Dimensions : W: 194 mm H: 177 mm D: 330 mm
- Ambient Temperature : -10 °C ... 40 °C
Please sign in to view part numbers available for purchase based on your account Sign In