photoionization detectors pid
ModRAE Advanced Modular Portable Gas Detection Platform
A configurable advanced gas detection platform that adapts to your application needs, from broad screening to compound-specific measurement.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
ModRAE is designed as a modular gas detection platform that supports these needs through configurable sensing and adaptable deployment. Its cartridge-based architecture allows detection capabilities to be configured and adjusted in the field, helping align detection strategies with application requirements.
- True Modularity: Cartridges are designed to support rapid interchangeability through a quick-release mechanism, enabling users to adjust sensing configurations directly in the field with minimal interruption.
- Advanced Detection: Supports VOC screening with PID technology and workflows for compound-specific measurement, including applications such as benzene detection and targeted industrial chemical monitoring.
- Serviceability: Cartridge-based architecture enables independent servicing, calibration, and storage of sensing modules, supporting efficient maintenance workflows.
- Customization: Configurable cartridges, connectivity options, and user settings allow deployment alignment based on operational and infrastructure requirements.
Applications
• Industrial Hygiene
• Soil Remediation
• Fumigation Monitoring
• Hazmat & Emergency Response
• Leak Detection
• Perimeter Monitoring
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。
请 登录后即可查看根据您的帐户可购买的零件编号 登入