/content/sps/cn/zh/search-results.html
    我们目前正在努力改善您的使用体验。在此期间,您可能会遇到暂时的服务中断。感谢您的耐心和理解。

    portable detector parts and accessories

    Honeywell BW™ Service Parts

    Honeywell BW™ Solo

    Overview
    Honeywell BW™ Solo is a easy to service single-gas detector with BLE connectivity that provides real-time visibility into the status and safety of hazardous-area workers, helping companies respond faster, more knowingly and decisively to safety incidents.Product Overview:Honeywell BW™ Solo is a easy to service single-gas detector with BLE connectivity that provides real-time visibility into the status and safety of hazardous-area workers, helping companies respond faster, more knowingly and decisively to safety incidents.Data from the detector or its IntelliDox docking station is downloadable to a PC, where it can be aggregated and managed through Honeywell’s Safety Suite software platform to automate key compliance tasks like regulatory records management. Can detect up to 14 user-selected common and exotic gases. User-friendly operation, lightweight convenience and ease of maintenance and serviceability can lower long-term ownership cost of a gas monitoring system.Features & Benefits: • User-friendly operation • Easy-to-read display for multiple languages • Lightweight convenience • Ease of maintenance • Serviceability • The new 1-Series sensor for enhanced reliabilityConnected Bluetooth Low Energy (BLE) capabilitiesQuick Specs: • High standards of sensor quality and reliability • The easiest single-gas detector to service • The first single-gas detector with the 1 Series sensor for CO, H2S and O2 • Complete with an extensive selection of sensor options • Compatible with IntelliDoXBW™ Solo- 'How -To' VIDEOS:
    Specifications

    Overview

    • Brand
      • BW
    • Warranty
      • 3 years for 1-Series sensors and 1-Series detectors (excluding battery)

    Temperature

    • Maximum Temperature
      • 60 degree Celsius

    Dimension & Weight

    • Weight
      • 103 gram

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Six months at 5 second intervals
    • Features & Benefits
      • The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
    • User Options
      • Reset TWA- STEL and
    • Wireless Technology
      • BLE

    Dimensions & Weight

    • Instrument Size
      • 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm

    Technical Specifications

    • Humidity Range
      • 5%-95%
    • Sensor Range
      • H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
    • Gas Type
      • H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2

    Standards & Certifications

    • Standards
      • Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP68

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
      • Utilities

    Overview

    • Brand
      • BW
    • Warranty
      • 3 years for 1-Series sensors and 1-Series detectors (excluding battery)

    Temperature

    • Maximum Temperature
      • 60 degree Celsius

    Dimension & Weight

    • Weight
      • 103 gram

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Six months at 5 second intervals
    • Features & Benefits
      • The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
    • User Options
      • Reset TWA- STEL and
    • Wireless Technology
      • BLE

    Dimensions & Weight

    • Instrument Size
      • 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm

    Technical Specifications

    • Humidity Range
      • 5%-95%
    • Sensor Range
      • H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
    • Gas Type
      • H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2

    Standards & Certifications

    • Standards
      • Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP68

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
      • Utilities
    • Brand : BW
    • Maximum Temperature : 60 degree Celsius
    • Weight : 103 gram
    • Sub-Category : Single-Gas
    • Instrument Size : 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
    • Humidity Range : 5%-95%
    • Sensor Range : H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
    • Alarm Type : Audible, Visual, Vibrating
    • Standards : Class I, Division 1, Groups A, B, C, D, T4
    • Datalogging : Six months at 5 second intervals
    • Features & Benefits : The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
    • User Options : Reset TWA- STEL and
    • Warranty : 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
    • Wireless Technology : BLE
    • Ingress Protection : IP68
    • Gas Type : H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
    • Industry : Commercial Buildings|Energy|Manufacturing|Utilities
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    BWS-4C-1
    替换件
    BWS-4C-1
    替换件
    BWS-4SC-1
    替换件
    BWS-4SC-1
    替换件
    BWS-BC1
    黄色背壳
    BWS-BC1
    黄色背壳
    BWS-BC1B
    外壳黑色
    BWS-BC1B
    外壳黑色
    BWS-BH-1
    电池盖套件
    BWS-BH-1
    电池盖套件
    BWS-BH-2
    替换件
    BWS-BH-2
    替换件
    BWS-FC1
    前盖
    BWS-FC1
    前盖
    BWS-HS-1
    蜂鸣器垫圈
    BWS-HS-1
    蜂鸣器垫圈
    BWS-LCD
    显示屏
    BWS-LCD
    显示屏
    BWS-ORING-1S-K1
    垫圈
    BWS-ORING-1S-K1
    垫圈