/content/sps/cn/zh/search-results.html
    我们目前正在努力改善您的使用体验。在此期间,您可能会遇到暂时的服务中断。感谢您的耐心和理解。

    portable detector parts and accessories

    AreaRAE Pro Carrying and Protective Accessories

    Transportable area monitor - the first choice of first responders

    Overview
    For years, you’ve relied on AreaRAE as a first line of defense. As the threats have evolved, our technology has, too. Today’s AreaRAE Pro wireless multi-gas, multi-threat detector is equipped with more sensors, more versatility, and more insight into threats happening in real-time—arming you with the information you need when seconds count.Features and Benefits:• Monitors up to seven threats, including Gamma radiation , VOCs, combustibles, Toxics and Oxygen• Ppb performance level on VOCs measurement • Dedicated gamma sensor slot• Local weather station• Part of ConneXt Safety Solutions with ISM and Wi-Fi wireless configurations• Wireless technology sends real-time data to command station up to two miles (3km) away • Secondary radio module (Mesh) act as an communication Hub for other wireless devices• Ruggedized, portable, and weather-resistant design for harsh environmentsApplication:• CBRNE• Clandestine Labs• Decontamination• Emergency Response• Fire Overhaul• Hazmat Response• Urban Search & Rescue• Venue Protection
    Specifications

    Overview

    • Brand
      • RAE Systems by Honeywell
    • Warranty
      • Four years for O2 Liquid Oxygen sensors

    Features

    • Sub-Category
      • Transportable
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Continuous data logging (90 days for 7 gas sensors- 1 Gamma
    • Features & Benefits
      • Delivers real-time readings to Honeywell’s remote monitoring software, so you can instantly determine the location and severity of a threat
    • User Options
      • 3 operation and programming keys
    • Wireless Technology
      • BLE- MESH- WiFi

    Dimensions & Weight

    • Instrument Size
      • 12.36” x 12.04” x 6.53”

    Technical Specifications

    • Humidity Range
      • 0%-95%
    • Sensor Range
      • VOC (0-2000ppm), LEL (0-100%LEL), CO2 (0-50000ppm), NH3 (0-100ppm), CO (0-2000ppm), Cl2 (0-50ppm), ETO (0-500ppm), H2 (0-2000ppm), HCL (0-15ppm), HCN (0-50ppm), HF (0.5-10ppm), H2S (0-1000ppm), O2 (0-30%), SO2 (0-20ppm), NO (0-250ppm), NO2 (0-20ppm), PH3 (0-20ppm), Gamma (0.01 μSv/h to 0.2 mSv/h)
    • Gas Type
      • VOC, LEL, CO2, NH3, CO, Cl2, ETO, H2, HCL, HCN, HF, H2S, O2, SO2, NO, NO2, PH3, Gamma

    Standards & Certifications

    • Standards
      • US / Canada: Class 1, Division 2 Groups A, B, C, D
    • Ingress Protection
      • IP65

    Applications & Compatibility

    • For Use With
      • AreaRAE Pro/Plus

    Others

    • Sampling Pump Range
      • 100ft (30m)
    • Minimum Temperature
      • -20 degree Celsius
    • Maximum Temperature
      • 50 degree Celsius
    • Weight
      • 6.5 kilogram
    • Industry
      • Government & Public Sector

    Overview

    • Brand
      • RAE Systems by Honeywell
    • Warranty
      • Four years for O2 Liquid Oxygen sensors

    Features

    • Sub-Category
      • Transportable
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Continuous data logging (90 days for 7 gas sensors- 1 Gamma
    • Features & Benefits
      • Delivers real-time readings to Honeywell’s remote monitoring software, so you can instantly determine the location and severity of a threat
    • User Options
      • 3 operation and programming keys
    • Wireless Technology
      • BLE- MESH- WiFi

    Dimensions & Weight

    • Instrument Size
      • 12.36” x 12.04” x 6.53”

    Technical Specifications

    • Humidity Range
      • 0%-95%
    • Sensor Range
      • VOC (0-2000ppm), LEL (0-100%LEL), CO2 (0-50000ppm), NH3 (0-100ppm), CO (0-2000ppm), Cl2 (0-50ppm), ETO (0-500ppm), H2 (0-2000ppm), HCL (0-15ppm), HCN (0-50ppm), HF (0.5-10ppm), H2S (0-1000ppm), O2 (0-30%), SO2 (0-20ppm), NO (0-250ppm), NO2 (0-20ppm), PH3 (0-20ppm), Gamma (0.01 μSv/h to 0.2 mSv/h)
    • Gas Type
      • VOC, LEL, CO2, NH3, CO, Cl2, ETO, H2, HCL, HCN, HF, H2S, O2, SO2, NO, NO2, PH3, Gamma

    Standards & Certifications

    • Standards
      • US / Canada: Class 1, Division 2 Groups A, B, C, D
    • Ingress Protection
      • IP65

    Applications & Compatibility

    • For Use With
      • AreaRAE Pro/Plus

    Others

    • Sampling Pump Range
      • 100ft (30m)
    • Minimum Temperature
      • -20 degree Celsius
    • Maximum Temperature
      • 50 degree Celsius
    • Weight
      • 6.5 kilogram
    • Industry
      • Government & Public Sector
    • Brand : RAE Systems by Honeywell
    • Sampling Pump Range : 100ft (30m)
    • Minimum Temperature : -20 degree Celsius
    • Maximum Temperature : 50 degree Celsius
    • Weight : 6.5 kilogram
    • Sub-Category : Transportable
    • Instrument Size : 12.36” x 12.04” x 6.53”
    • Humidity Range : 0%-95%
    • Sensor Range : VOC (0-2000ppm), LEL (0-100%LEL), CO2 (0-50000ppm), NH3 (0-100ppm), CO (0-2000ppm), Cl2 (0-50ppm), ETO (0-500ppm), H2 (0-2000ppm), HCL (0-15ppm), HCN (0-50ppm), HF (0.5-10ppm), H2S (0-1000ppm), O2 (0-30%), SO2 (0-20ppm), NO (0-250ppm), NO2 (0-20ppm), PH3 (0-20ppm), Gamma (0.01 μSv/h to 0.2 mSv/h)
    • Alarm Type : Audible, Visual, Vibrating
    • Standards : US / Canada: Class 1, Division 2 Groups A, B, C, D
    • Datalogging : Continuous data logging (90 days for 7 gas sensors- 1 Gamma
    • Features & Benefits : Delivers real-time readings to Honeywell’s remote monitoring software, so you can instantly determine the location and severity of a threat
    • User Options : 3 operation and programming keys
    • For Use With : AreaRAE Pro/Plus
    • Warranty : Four years for O2 Liquid Oxygen sensors
    • Wireless Technology : BLE- MESH- WiFi
    • Ingress Protection : IP65
    • Gas Type : VOC, LEL, CO2, NH3, CO, Cl2, ETO, H2, HCL, HCN, HF, H2S, O2, SO2, NO, NO2, PH3, Gamma
    • Industry : Government & Public Sector
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    029-2117-000
    029-2117-000
    701-0008-003
    箱
    701-0008-003
    箱
    W01-2008-004
    机械组件
    W01-2008-004
    机械组件
    W01-2058-000
    机械零件
    W01-2058-000
    机械零件
    W01-2059-000
    机械零件
    W01-2059-000
    机械零件
    W01-3014-000
    机械组件
    W01-3014-000
    机械组件
    W01-3015-000
    机械组件
    W01-3015-000
    机械组件
    W01-3017-000
    组件
    W01-3017-000
    组件