/content/sps/cn/zh/search-results.html
    我们目前正在努力改善您的使用体验。在此期间,您可能会遇到暂时的服务中断。感谢您的耐心和理解。

    colometric gas detection tubes

    Honeywell Colorimetric Tubes H-M

    Affordable measurement for specific gases and vapors

    Overview
    Perform quick, on-the-spot measurement of specific toxic and combustible substances with this traditional, low-cost solution. The hand pump features a spring-less piston to accurately draw 50 and 100cc samples. The single-use colorimetric gas detection tubes change color in direct correlation to the concentration of gas present. No calibration is required, and the ergonomic pump can be used even with multiple layers of gloves.Features and Benefits:• Compound-specific measurement of toxic gases and vapors• Single-use• Easy-to-read tubes change color based on gas concentration• No calibration or other maintenance required• Hand pump features solid metal construction, spring-less piston design• Pump accurately draws 50 and 100 cc volumesApplication:• CBRNE• Clandestine Labs• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Fracking• Hazmat Response• Indoor Air Quality• Leak Detection• Plant Shutdown & Turn-Around• Urban Search & Rescue• Venue Protection
    Specifications

    Features

    • Features & Benefits
      • CBRNE
      • Compound-Specific Measurement of Toxic Gases and Vapors
      • Easy-to-Read Tubes Change Color Based on Gas Concentration
      • Environmental Cleanups/Remediation
      • Exploration
      • Fire Overhaul
      • Fracking
      • Hand Pump Features Solid Metal Construction and Spring-Less Piston Design, Pump Accurately Draws 50 and 100 cc Volumes
      • Hazmat Response
      • Indoor Air Quality
      • Leak Detection
      • No Calibration or Other Maintenance Required
      • Plant Shutdown and Turn-Around
      • Single-Use
      • Urban Search and Rescue
      • Venue Protection

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Retail

    Features

    • Features & Benefits
      • CBRNE
      • Compound-Specific Measurement of Toxic Gases and Vapors
      • Easy-to-Read Tubes Change Color Based on Gas Concentration
      • Environmental Cleanups/Remediation
      • Exploration
      • Fire Overhaul
      • Fracking
      • Hand Pump Features Solid Metal Construction and Spring-Less Piston Design, Pump Accurately Draws 50 and 100 cc Volumes
      • Hazmat Response
      • Indoor Air Quality
      • Leak Detection
      • No Calibration or Other Maintenance Required
      • Plant Shutdown and Turn-Around
      • Single-Use
      • Urban Search and Rescue
      • Venue Protection

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Retail
    • Features & Benefits : CBRNE|Compound-Specific Measurement of Toxic Gases and Vapors|Easy-to-Read Tubes Change Color Based on Gas Concentration|Environmental Cleanups/Remediation|Exploration|Fire Overhaul|Fracking|Hand Pump Features Solid Metal Construction and Spring-Less Piston Design, Pump Accurately Draws 50 and 100 cc Volumes|Hazmat Response|Indoor Air Quality|Leak Detection|No Calibration or Other Maintenance Required|Plant Shutdown and Turn-Around|Single-Use|Urban Search and Rescue|Venue Protection
    • Brand : Honeywell
    • Industry : Energy|Government & Public Sector|Retail
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    H-10-103-04
    检测管TUBE H2S
    H-10-103-04
    检测管TUBE H2S
    H-10-103-05
    检测管TUBE H2S
    H-10-103-05
    检测管TUBE H2S
    H-10-103-12
    检测管TUBE H2O
    H-10-103-12
    检测管TUBE H2O
    H-10-103-15
    检测管TUBE H2S
    H-10-103-15
    检测管TUBE H2S
    H-10-103-18
    检测管TUBE H2S
    H-10-103-18
    检测管TUBE H2S
    H-10-103-20
    检测管TUBE H2S
    H-10-103-20
    检测管TUBE H2S
    H-10-103-40
    检测管TUBE H2S
    H-10-103-40
    检测管TUBE H2S
    H-10-103-50
    检测管TUBE H2S
    H-10-103-50
    检测管TUBE H2S
    H-10-105-10
    检测管TUBE HF
    H-10-105-10
    检测管TUBE HF
    H-10-108-10
    检测管TUBE HCL
    H-10-108-10
    检测管TUBE HCL