磁性位置传感器
RTY Dual Output Series
The RTY Dual Output Series Hall-Effect Rotary Position Sensors provide safety redundancy and non-contact sensing in a rugged, durable package for harsh environments. Applications include transportation, industrial, marine, and military.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This next generation product provides a dual output signal for applications requiring safety redundancy.
With a rugged, durable housing and ingress protection of up to IP69K, the RTY Dual Output Hall Effect sensor can meet the demands of extreme transportation environments.
Connection is achieved via the ampseal 6-pin connection terminal and provides reverse polarity protection.
Ordering options include standard angle limits from 50 degrees to 360 degrees (can be customized), inverted or positive slope output, and lever or bare shaft mechanical connection.
APPLICATIONS
Transportation: Position and Movement Detection, Air Suspension, Linkage Position, Operator Control
Industrial: Valve Control, HVAC Damper Control, Irrigation Equipment Pivot Control
Marine: Rudder Position, Engine Tilt and Trim, Throttle Position
Military: Chassis Suspension Systems Height
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。
产品彩页
安装指南
应用说明
Others
请 登录后即可查看根据您的帐户可购买的零件编号 登入