病房组件
74920ZJ UP Installation Box
Vandalism-proof UP installation box for the systevo protect room terminal.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74920ZJ
Vandalism-proof installation box for the Systevo Protect Room Terminal. Design including rubber seal for IP 54 protection. Installation flush plaster and with special screws for protection against sabotage. Equipped with cable inlets for the required wiring. Designed with connectable screw terminals for power supply for a line cross-section of up to 2 x 2.5 mm2 Cu wire with end sleeves. Separately shielded supply to components (e.g. call unit) in the room using connectable miniature terminals.
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- Design Including Rubber Seal for IP 54 Protection
- Designed with Connectable Screw Terminals for Power Supply for a Line Cross-Section of Up to 2 X 2.5 mm 2 Cu Wire with End Sleeves
- Equipped with Cable Inlets for the Required Wiring
- Installation Flush Plaster and with Special Screws for Protection Against Sabotage
- Separately Shielded Supply to Components (e.g. Sensor Button) In the Detention Room Using Connectable Miniature Terminals
- Vandalism-Proof Installation Box for the Room Terminal ZT2
- Color
- Silver
Technical Specifications
- Connection terminal
- Max. 2 x 2.5 mm² (Copper Wire with Wire End Ferrules)
- Mounting
- Flush
Standards & Certifications
- Type Of Protection
- IP54 (Vandalism-Proof)
Applications & Compatibility
- Compatibility
- Vandal-Proof Installation Box for the Systevo Protect Room Terminal
Dimensions & Weight
- Weight (g)
- 2000
- Dimensions
- W: 190 mm H: 255 mm D: 65 mm
Material Specifications
- Material
- Stainless Steel (V2A)
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- Design Including Rubber Seal for IP 54 Protection
- Designed with Connectable Screw Terminals for Power Supply for a Line Cross-Section of Up to 2 X 2.5 mm 2 Cu Wire with End Sleeves
- Equipped with Cable Inlets for the Required Wiring
- Installation Flush Plaster and with Special Screws for Protection Against Sabotage
- Separately Shielded Supply to Components (e.g. Sensor Button) In the Detention Room Using Connectable Miniature Terminals
- Vandalism-Proof Installation Box for the Room Terminal ZT2
- Color
- Silver
Technical Specifications
- Connection terminal
- Max. 2 x 2.5 mm² (Copper Wire with Wire End Ferrules)
- Mounting
- Flush
Standards & Certifications
- Type Of Protection
- IP54 (Vandalism-Proof)
Applications & Compatibility
- Compatibility
- Vandal-Proof Installation Box for the Systevo Protect Room Terminal
Dimensions & Weight
- Weight (g)
- 2000
- Dimensions
- W: 190 mm H: 255 mm D: 65 mm
Material Specifications
- Material
- Stainless Steel (V2A)
Others
- Industry
- Healthcare
- Brand : Honeywell
- Features & Benefits : Design Including Rubber Seal for IP 54 Protection|Designed with Connectable Screw Terminals for Power Supply for a Line Cross-Section of Up to 2 X 2.5 mm 2 Cu Wire with End Sleeves|Equipped with Cable Inlets for the Required Wiring|Installation Flush Plaster and with Special Screws for Protection Against Sabotage|Separately Shielded Supply to Components (e.g. Sensor Button) In the Detention Room Using Connectable Miniature Terminals|Vandalism-Proof Installation Box for the Room Terminal ZT2
- Connection terminal : Max. 2 x 2.5 mm² (Copper Wire with Wire End Ferrules)
- Type Of Protection : IP54 (Vandalism-Proof)
- Compatibility : Vandal-Proof Installation Box for the Systevo Protect Room Terminal
- Weight (g) : 2000
- Dimensions : W: 190 mm H: 255 mm D: 65 mm
- Mounting : Flush
- Material : Stainless Steel (V2A)
- Industry : Healthcare
- Color : Silver