走廊组件
Systevo Corridor Lamp (SCL)
Systevo corridor lamp to indicate the status in the resident/patient room or duty room according to the VDE 0834 nurse call standards.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 72592D
Systevo corridor lamp to indicate the status in the resident/patient room or duty room according to the VDE 0834 nurse call standards.
4 light segments with RGB-LEDs using the pre-defined color white, red, green an yellow. Alternative color selections possible, after software update and activation by corresponding software license.
Separate frontcover in color white or silver required. Option: nameplate.
Connection to the overriding multifunctional room unit via the data bus (DBUS) or in compatibility mode to the control outputs PR1/2, CL, CLWC.
Includes an user-friendly installation technology with color-coded connection terminals for each individual device and control functions, for a more efficient cabling and for an optimized commissioning process.
Upgradable to future system firmware thanks to advanced flash storage technologies. Includes the option for automated software update during operation.
A multi-level security concept enables local call signaling in the case of a lack of communication with the central unit of the system. Support of the cyber security requirements of modern data bus infrastructures.
System functions subject to license are provided by corresponding software licenses.
Features
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
- Plastic compound (PC + ABS-FR)
- UV-resistant, halogen free
- Antimicrobial surface, matt finish
- Impact and heat resistance
- Strength, longevity, durability
- Flame protection (fire prot class V0)
Accessories
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5°
- Ambient Temperature
- 5 to 40°C
Dimensions & Weight
- Weight (g)
- 100
- Dimensions
- W: 110 mm H: 118 mm D: 27 mm
Standards & Certifications
- Type Of Protection
- Fire Protection Class (V0)
- IP20
Electrical Specifications
- Operating voltage (A)
- 24 VDC +/-10 %
Technical Specifications
- Mounting
- Flush
- Audio Output
- PR1/2 CL CLWC
Material Specifications
- Material
- PC + ABS-FR
Features
- Features & Benefits
- Antimicrobial Surface with Matt Finish
- Durability
- Halogen Free
- Impact and Heat Resistance
- Longevity
- Strength
- UV-Resistant
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5°
- Ambient Temperature
- 5 to 40°C
Dimensions & Weight
- Weight (g)
- 100
- Dimensions
- W: 110 mm H: 118 mm D: 27 mm
Standards & Certifications
- Type Of Protection
- Fire Protection Class (V0)
- IP20
Electrical Specifications
- Operating voltage (A)
- 24 VDC +/-10 %
Technical Specifications
- Mounting
- Flush
- Audio Output
- PR1/2 CL CLWC
Material Specifications
- Material
- PC + ABS-FR
Features
- Features & Benefits
- Antimicrobial Surface with Matt Finish
- Durability
- Halogen Free
- Impact and Heat Resistance
- Longevity
- Strength
- UV-Resistant
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
Others
- Industry
- Healthcare
- Air Humidity : < 20%
- Weight (g) : 100
- Type Of Protection : Fire Protection Class (V0)|IP20
- Storage Temperature : -20 to 70°C
- Operating voltage (A) : 24 VDC +/-10 %
- Mounting : Flush
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : 5°
- Material : PC + ABS-FR
- Industry : Healthcare
- Features & Benefits : Antimicrobial Surface with Matt Finish|Durability|Halogen Free|Impact and Heat Resistance|Longevity|Strength|UV-Resistant
- Dimensions : W: 110 mm H: 118 mm D: 27 mm
- Color : White (RAL9016)
- Coating Type : Anti-Microbial Substance
- Audio Output : PR1/2 CL CLWC
- Ambient Temperature : 5 to 40°C
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。