安装组件/配件
88914B5 Frame for Cover Plate (Double)
High quality double plastic compound with antimicrobial surface. Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88914B5
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire prot class V0)
- Halogen free
Features
- Features & Benefits
- Antimicrobial Surface
- Durability
- Flame Protection (Fire Protection Class V0)
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- Halogen Free
- Heat Resistance
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
Applications & Compatibility
- For Use With
- Cover Plate
Dimensions & Weight
- Dimensions
- W: 152 mm H: 81 mm
Material Specifications
- Material
- PC + ABS-FR
Others
- Industry
- Healthcare
Features
- Features & Benefits
- Antimicrobial Surface
- Durability
- Flame Protection (Fire Protection Class V0)
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- Halogen Free
- Heat Resistance
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
Applications & Compatibility
- For Use With
- Cover Plate
Dimensions & Weight
- Dimensions
- W: 152 mm H: 81 mm
Material Specifications
- Material
- PC + ABS-FR
Others
- Industry
- Healthcare
- Industry : Healthcare
- Features & Benefits : Antimicrobial Surface|Durability|Flame Protection (Fire Protection Class V0)|Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|Halogen Free|Heat Resistance|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
- For Use With : Cover Plate
- Dimensions : W: 152 mm H: 81 mm
- Material : PC + ABS-FR
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。