/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    安全带

    Miller AirCore Harness for Tower Climbing with Aluminium Hardware

    Miller AirCore Harness for Tower Climbing with Aluminium Hardware

    Overview
    The Miller AirCore™ Harness is the most unique and innovative fall protection available: this lightweight full-body harness is designed with breathable: open-core padding technology that provides optimal air flow: while reducing heat and moisture entrapment: keeping a worker drier and cooler.

    Features & Benefits:
    • Up to 21% lighter than similar competitive harnesses – Increased productivity and reduced fatigue
    • Up to 16% less surface area than other padding used on the market – Keeps workers cooler and working longer
    • Leather Bos’n chair attachment – Removable/adjustable leather rigid work seat for added support
    • Removable Belt with tool loops – Uniquely designed to stay in position when disconnected: even when tools are attached
    Specifications

    Others

    • Product Type
      • Harness Degrees Celsius

    Others

    • Product Type
      • Harness Degrees Celsius
    • Product Type : Harness Degrees Celsius

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list