锚固连接器
Miller Temporary Anchorage Connectors
Miller Temporary Anchorage Connectors
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Quality
Miller Anchorage Connectors meet all applicable ANSI: OSHA and CSA requirements.
Features & Benefits:
Rebar Hook Anchors:
- Designed to facilitate anchoring to scaffolding: pipe or angle iron
- 310 lbs.(140.6 kg)maximum capacity
- Spring-action anchorage connector offers simple one-hand installation
- Fits 3/4-in. (19 mm) diameter holes
- Includes the integral SofStop Shock Absorber
- 310 lbs.(140.6 kg) maximum capacity
- 6-ft. (1.8 m) web Cross-Arm Strap wraps around I-beams and other structures and attaches with a 2-in.(51 mm)D-ring that slips through a 3-in.(76 mm) D-ring to form a secure attachment point for lanyards and other connecting devices
- 400 lbs. (181.4 kg) maximum capacity
- The 20-ft. (6 m) fiberglass pole and spring-loaded hook is ideal for use with climbing ladders and towers
- Installs fall arrest systems up to 20 ft.(6 m) from ground level to angle iron: piping and related structures
- 400 lbs. (181.4 kg) maximum capacity
- 6-ft. (1.8 m): 2-in.(51 mm) web strap
- 2-in. (50 mm) D-ring
- 400 lbs. (181.4 kg) maximum capacity
- Concrete D-Bolt Anchorage Connector includes a 5/8-in. (16 mm) stud-type expansion anchor that is ideal for applications with concrete and lightweight concrete that meet required specifications (min. 2:000 psi [13.8 MPa])
- Can be installed on a vertical wall or overhead for versatility
- Concrete Expansion Bolt (417CBOLT/) available separately
- Cable Anchorage Connectors create quick and easy secure points of attachment
- Constructed of 1/4-in. (6 mm) vinyl-coated: galvanized wire rope and a steel 3-in. (76 mm) O-ring
- Standard length is 6-ft.(1.8 m): additional lengths available
- 8187V features a forged steel: auto-lock: captive eye carabiner with 1-in.(25 mm)gate opening
- 8186V features a locking snap hook with 3/4-in.(19 mm)gate opening. 400 lbs.(181.4 kg) maximum capacity
- Designed to facilitate anchoring to scaffolding: pipe or angle iron
- Features a locking rebar hook for easy: one-hand installation and a D-ring on the other end to accommodate the connecting device
- 400 lbs. (181.4 kg) maximum capacity
- Beam Trolley is adjustable and slides along with the worker to provide maximum mobility. Adjusts to fit beam flanges from 3 in (76mm) to 4-1/2 in. (114 mm) wide
- Beam Trolley Retrofit Kits convert Beam Trolley 9065/BK to accommodate beam flanges up to 8-1/2 in. (216 mm) wide
- 9065-1 accommodates I-beams up to 8-1/2-in. (216 mm) wide
- 9065-2 accommodates I-beams up to 12-in. (305 mm) wide. 400 lbs
- (181.4 kg) maximum capacity
- The 6-ft. (1.8 m) Chain Anchor provides a single user with an easy-to-install: temporary anchorage connector that easily wraps around I-beams or other structures
- This product safely wraps around corners and sharp edges and is ideal to use in environments where chemical: heat or welding splatter may occur
- 400 lbs. (181.4 kg) maximum capacity
- The Beam Clamp is a steel anchor point that can be attached to horizontal I-beams: S-beams or W-beams
- Swivel attachment ring prevents twisting of the worker’s connecting device
- 400 lbs.(181.4 kg)maximum capacity
- Designed to provide temporary anchorage on concrete forms
- Constructed of 1-3/4-in. (44 mm) wide: abrasion-resistant webbing
- Forged steel D-ring (8185C) is capable of withstanding 5:000 lbs. (22 kN)
- Standard lengths of 2-ft. (.6 m) and 4-ft. (1.2 m): additional lengths available
- Also available with web loop (includes inner-wear pad for carabiner attachment)
- Steel twist-lock carabiner
- Triple-action twist-lock carabiner. Lightweight aluminum
- Large: aluminum twist-lock carabiner
- Lightweight: aluminum twist-lock carabiner
- Large: steel twist-lock carabiner
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。