/content/sps/ca/fr/search-results.html
    Le portail eCommerce est disponible avec des fonctionnalités limitées en raison de la maintenance en cours, et certaines fonctionnalités peuvent être temporairement indisponibles. Merci de votre patience.

    thermistors

    143 Series

    5,08 mm [0.2 in] diameter disc, adjacent leads, uncoated. -60 °C to 150 °C [-76 °F to 302 °F]

    Aperçu

    143 Series thermistors are available in a range of custom resistance values. Leads are uninsulated. They are available on tape and reel.

    • Dissipation constant in still air: 4.0 mW/°C to 7.0 mW/°C (inclusive)
    • Time constant in air: 16.0 s to 35.0 s (inclusive)
    • Nominal resistance at [25 °F to 77 °F]: 100 Ohm, 200 Ohm, 300 Ohm, 1,000 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 30,000 Ohm, 15,000 Ohm
    • Maximum diameter: 5,08 mm [0.2 in]
    • Termination material: tinned copper
    • Lead length: 38,1 mm [1.5 in]
    Caractéristiques
    Manuals and Guides
    prénom
    La description
    Taille de fichier
    Date
    Taille
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    prénom
    La description
    Taille de fichier
    Date
    Taille
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Application Note
    prénom
    La description
    Taille de fichier
    Date
    Taille
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    prénom
    La description
    Taille de fichier
    Date
    Taille
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    prénom
    La description
    Taille de fichier
    Date
    Taille
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    143-101FAG-RC1
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    143-101FAG-RC1
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    143-102LAG-A01
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    143-102LAG-A01
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    143-201FAG-A02
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    143-201FAG-A02
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    143-502LAG-A01
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    143-502LAG-A01
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    144-101FAG-001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    144-101FAG-001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334