Capteurs RTD
HRTS Series
100 Ohm or 1000 Ohm platinum RTD. -70°C to 260°C. Ceramic housing with leadwires
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The HRTS Series Thin Film Platinum RTDs (Resistance Temperature Detectors) are designed to measure temperatures from -70 °C to 260 °C [-94 °F to 500 °F]. These fully-assembled elements are ready to use in probe assemblies without the need for fragile splices to extension leads.
These products are manufactured using a thin layer of platinum deposited on an alumina substrate and are laser trimmed to a resistance interchangeability of a standard ±0.2% (±0.5 °C accuracy) or an optional ±0.1% (±0.3 °C accuracy). The sensor chip is then glassed, wired and potted to result in an alumina package with Teflon®-insulated lead wires.
Data Sheet
Manuals and Guides
Brochure
Technical Note
Catalogue
Application Note
eBook
S'il te plaît connectez-vous pour voir les numéros de pièces disponibles à l'achat en fonction de votre compte Se connecter
Filters
S'il te plaît connectez-vous pour voir les numéros de pièces disponibles à l'achat en fonction de votre compte Se connecter