/content/sps/ca/fr/search-results.html

    Composants pour l'installation/accessoires

    Surface mount base (triple)

    Surface-mounted base triple for 3 Systevo component with frame/cover plate in Systevo Call design.

    Aperçu

    Part Number: 88915C5

    Surface-mounted base triple for 3 Systevo components with frame/cover plate in Systevo Call design.

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs. Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.). Suitable for use in care facilities with high requirements for hygiene, stability, longevity and durability.

    Caractéristiques

    Aperçu

    • Brand
      • Honeywell

    Fonctions

    • Features & Benefits
      • Good Mechanical Properties with High Resistance to The Daily Stress (Operation-Cleaning-Disinfection-Shocks etc.)
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting The Growth of Germs
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
      • Surface-Mounted Base Triple for 3 Systevo Components with Frame/Cover Plate in Systevo Call Design

    Technical Specifications

    • Mounting
      • Surface

    Autres

    • Industry
      • Healthcare

    Aperçu

    • Brand
      • Honeywell

    Fonctions

    • Features & Benefits
      • Good Mechanical Properties with High Resistance to The Daily Stress (Operation-Cleaning-Disinfection-Shocks etc.)
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting The Growth of Germs
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
      • Surface-Mounted Base Triple for 3 Systevo Components with Frame/Cover Plate in Systevo Call Design

    Technical Specifications

    • Mounting
      • Surface

    Autres

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Features & Benefits : Good Mechanical Properties with High Resistance to The Daily Stress (Operation-Cleaning-Disinfection-Shocks etc.)|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting The Growth of Germs|Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability|Surface-Mounted Base Triple for 3 Systevo Components with Frame/Cover Plate in Systevo Call Design
    • Mounting : Surface
    • Industry : Healthcare

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list