/content/sps/ca/fr/search-results.html

    transportable area monitoring

    RDK Host Preconfigured Laptop Controller

    Wireless, preconfigured laptop controller for toxic threat monitoring

    Aperçu
    Set up a command center for environmental threats quickly and easily with this turnkey wireless host controller. The RDK Host includes ProRAE Guardian software pre-installed on a laptop PC and a RAELink 3 wireless transmitter, all housed in a ruggedized carrying case. It requires no assembly or configuration. Just open it and begin receiving data from up to 64 remote wireless monitors. The software integrates the data into an intuitive, real-time map that enables fast response to chemical or toxic threats, while also logging data for post-event viewing. The results can be integrated with third-party software or pushed over the Internet for remote viewing by all decision-makers.Features and Benefits:• Turnkey, wireless host controller for rapid deployment• ProRAE Guardian software pre-installed• RAELink 3 wireless transmitter• Pre-wired, military grade carrying case• Seamless integration with other AreaRAE systems• No assembly or configuration requiredApplication:• CBRNE• Clandestine Labs• Confined Space Entry• Decontamination• Emergency Response• Environmental Cleanups/ Remediation• Fence Line Monitoring• Fire Overhaul• Hazmat Response• Leak Detection• Plant Shutdown & Turn-Around• Urban Search & Rescue• Venue Protection• Worker Exposure
    Caractéristiques

    Aperçu

    • Brand
      • RAE
      • RAE Systems by Honeywell

    Fonctions

    • Sub-Category
      • Accessories
    • Display Type
      • LCD
    • Display Included
      • Yes
    • Features & Benefits
      • Compact and Extremely Rugged
      • No Setup Or Configuration Required
      • Real-Time Situational Awareness
      • Seamless Integration with Other Local AreaRAE Systems
    • Communication Ports
      • 1 x DC Jack
      • 1 x DVI
      • 1 x Docking
      • 1 x Gb LAN
      • 1 x IEEE 1394
      • 1 x KB + PS/2
      • 1 x Printer
      • 1 x RGB
      • 1 x Serial DB9
      • 3 x Audio
      • 3 x USB 2.0

    Dimensions & Weight

    • Weight range
      • 6.35 kg

    Operating Characteristics

    • Minimum Temperature
      • -20°C
    • Maximum Temperature
      • 55°C

    Standards & Certifications

    • Ingress Protection
      • IP54

    Applications & Compatibility

    • Application
      • Emergency Response
      • Environmental Remediation
      • Force Protection
      • Hazardous Material Response
      • Industrial Safety
      • Public Venue Protection

    Technical Specifications

    • GPS
      • Yes

    Autres

    • Industry
      • Energy
      • Government & Public Sector

    Aperçu

    • Brand
      • RAE
      • RAE Systems by Honeywell

    Fonctions

    • Sub-Category
      • Accessories
    • Display Type
      • LCD
    • Display Included
      • Yes
    • Features & Benefits
      • Compact and Extremely Rugged
      • No Setup Or Configuration Required
      • Real-Time Situational Awareness
      • Seamless Integration with Other Local AreaRAE Systems
    • Communication Ports
      • 1 x DC Jack
      • 1 x DVI
      • 1 x Docking
      • 1 x Gb LAN
      • 1 x IEEE 1394
      • 1 x KB + PS/2
      • 1 x Printer
      • 1 x RGB
      • 1 x Serial DB9
      • 3 x Audio
      • 3 x USB 2.0

    Dimensions & Weight

    • Weight range
      • 6.35 kg

    Operating Characteristics

    • Minimum Temperature
      • -20°C
    • Maximum Temperature
      • 55°C

    Standards & Certifications

    • Ingress Protection
      • IP54

    Applications & Compatibility

    • Application
      • Emergency Response
      • Environmental Remediation
      • Force Protection
      • Hazardous Material Response
      • Industrial Safety
      • Public Venue Protection

    Technical Specifications

    • GPS
      • Yes

    Autres

    • Industry
      • Energy
      • Government & Public Sector
    • Brand : RAE|RAE Systems by Honeywell
    • Sub-Category : Accessories
    • Weight range : 6.35 kg
    • Minimum Temperature : -20°C
    • Maximum Temperature : 55°C
    • Display Type : LCD
    • Display Included : Yes
    • Features & Benefits : Compact and Extremely Rugged|No Setup Or Configuration Required|Real-Time Situational Awareness|Seamless Integration with Other Local AreaRAE Systems
    • Communication Ports : 1 x DC Jack|1 x DVI|1 x Docking|1 x Gb LAN|1 x IEEE 1394|1 x KB + PS/2|1 x Printer|1 x RGB|1 x Serial DB9|3 x Audio|3 x USB 2.0
    • Ingress Protection : IP54
    • Application : Emergency Response|Environmental Remediation|Force Protection|Hazardous Material Response|Industrial Safety|Public Venue Protection
    • Industry : Energy|Government & Public Sector
    • GPS : Yes
    Fiche Technique
    Nom
    La description
    Taille du fichier
    Date
    Taille
    ProRAE-Guardian Data Sheet
    application/pdf 846.06 KB
    7/15/2021
    846.06 KB
    RDK Ruggedized Host Datasheet
    application/pdf 1.03 MB
    7/15/2021
    1.03 MB
    Note Technique
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    Nom
    La description
    Taille du fichier
    Date
    Taille
    ProRAE-Guardian Data Sheet
    application/pdf 846.06 KB
    7/15/2021
    846.06 KB
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    RDK Ruggedized Host Datasheet
    application/pdf 1.03 MB
    7/15/2021
    1.03 MB
    Nom
    La description
    Taille du fichier
    Date
    Taille
    ProRAE-Guardian Data Sheet
    846.06 KB
    7/15/2021
    RDK Ruggedized Host Datasheet
    1.03 MB
    7/15/2021
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    884.37 KB
    7/15/2021

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list