/content/sps/ca/fr/search-results.html

    Connecteurs d'ancrage

    Concrete D-Bolt Anchorage Connector

    Ancrage à extension pour béton et béton léger

    Aperçu
    Features & Benefits:
    • expansion anchor that is ideal for applications with concrete and lightweight concrete that meet required specifications (min. 2:000 psi [13.8 MPa] ).
    • Can be installed on a vertical wall or overhead for versatility
    • Concrete Expansion Bolt

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    417/
    417/
    417C/
    417C/
    417CBOLT/
    417CBOLT/