/content/sps/ca/fr/search-results.html

    Tuyaux et couvercles de conduite

    Pin Type Crossarm Guard

    Pin Type Crossarm Guard

    Aperçu
    The1370 Pin Type Crossarm Guard is sized 9' x 9' x 25.5' ( 229mm x 229mm x 648mm ). Crossarm Guards are used to prevent tie wires from contacting crossarms during hot line operations. Two different tie downs are provided: a neoprene and a polypropylene rope. Both are secured in the slots provided in the eye fitting.Features & Benefits:● The guards are made from orange Type I ABS cold weather high impact plastic. These guards have a voltage rating of 36.6 kV*. Crossarm or Pin Type Guard, 9' x '' x 25.5', Class 4.● *guarded Ø to guarded Ø .

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list