/content/sps/ca/fr/search-results.html

    lineworker low voltage e0

    Black Low Voltag E0 Straight Cuff 11

    Type I and Type II gloves are extremely flexible making it easy to work with small parts. The gloves meet or exceed ASTM D120 and IEC EN60903 Standards.

    Aperçu

    Rubber insulating gloves are available in six ASTM defined voltage classes. Rubber dipped sleeves are available in Class 00 through 4. The chart below identifies the class, proof test voltage and maximum allowable exposure voltage.
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
    E011BL/10
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011BL/10
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves