/content/sps/ca/fr/search-results.html

    lineworker high voltage ng3

    Red Balck High Voltage NG3 Straight Cuff 16

    Made from the same durable lightweight rubber as the five-finger gloves, the lineworker mittens are designed to keep the user warmer during harsh temperatures.

    Aperçu

    Type I and Type II gloves are extremely flexible making it easy to work with small parts. The gloves meet or exceed ASTM D120 and IEC EN60903 Standards. Low Voltage: ASTM Class 00, 0 High Voltage: ASTM Class 1, 2, 3, 4
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
    NG316RB/10
    ELECTRIFLEX LINEMAN GLOVES CL3
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-electriflex-gloves
    NG316RB/10
    ELECTRIFLEX LINEMAN GLOVES CL3
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-electriflex-gloves