/content/sps/ca/fr/search-results.html

    Lineworker High Voltage NG2

    Red Black High Voltage NG2 Straight Cuff 18"

    Type I and Type II gloves are extremely flexible making it easy to work with small parts. The gloves meet or exceed ASTM D120 and IEC EN60903 Standards.

    Aperçu

    Rubber insulating gloves are available in six ASTM defined voltage classes. Rubber dipped sleeves are available in Class 00 through 4. The chart below identifies the class, proof test voltage and maximum allowable exposure voltage.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    NG218RB/10
    RUBBER GLV T1 CL2 RB SZ
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-electriflex-gloves
    NG218RB/10
    RUBBER GLV T1 CL2 RB SZ
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-electriflex-gloves