/content/sps/ca/fr/search-results.html

    lineworker high voltage ng2

    Red Black High Voltage NG2 Bell Cuff 16

    Type I and Type II gloves are extremely flexible making it easy to work with small parts. The gloves meet or exceed ASTM D120 and IEC EN60903 Standards.

    Aperçu

    Rubber insulating gloves are available in six ASTM defined voltage classes. Rubber dipped sleeves are available in Class 00 through 4. The chart below identifies the class, proof test voltage and maximum allowable exposure voltage.
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
    NG216BCRB/10
    LINEMAN GLOVES CLASS 2 SZ10
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-electriflex-gloves
    NG216BCRB/10
    LINEMAN GLOVES CLASS 2 SZ10
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-electriflex-gloves