/content/sps/ca/fr/search-results.html

    Lineworker High Voltage E1

    Blue High Voltage E1 Countour Cuff 16"

    Type I and Type II gloves are extremely flexible making it easy to work with small parts. The gloves meet or exceed ASTM D120 and IEC EN60903 Standards.

    Aperçu

    Rubber insulating gloves are available in six ASTM defined voltage classes. Rubber dipped sleeves are available in Class 00 through 4. The chart below identifies the class, proof test voltage and maximum allowable exposure voltage.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list