/content/sps/ca/fr/search-results.html
    Ce site fera l’objet d’une maintenance planifiée le samedi 19 juillet de 10 h à 18 h (HNE) (le samedi 19 juillet de 14 h à 22 h UTC). Merci de votre patience pendant cette période.

    Protect Workers Against a Flash 4x Hotter Than the SunThe temperature of an arc flash can reach 35,000 degrees Fahrenheit – which is up to four times hotter than the sun. This means workers in potential arc flash environments need specialized personal protection equipment (PPE).For over a century, Salisbury has been focusing on engineering solutions to make workplaces that are smarter, safer, more comfortable, productive and efficient.Salisbury's Arc Flash PPE offers a head-to-toe solution including garments, head protection, foot protection, hand protection and accessories to use on the job.

    Pro-Wear® Plus
    Refine By
    Réinitialiser les filtres