Basic Switches
V3 Series
1 to 25 A; SPDT, SPNO, SPNC; UL, CSA,MIL-PRF-8805; extended temperature range (up to 400°F) available
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Presence Detection
- Pressure & Temperature Switch
- Valve Position
- Power Switch
- Operator Controls
- 1, 5, 10, 11, 15, 25 A
- > 1M mechanical operations
- Military qualification
- FAA certifications
- Material options for elevated temperature range (400°F)
- Electrical ratings for design flexibility in rugged, industry standard footprint
- Globally certified for reliable, repeatable actuation for life
- MIL-PRF-8805 qualification
- FAA-8130-3 compliance
- Using rugged thermoset phenolic housings, select builds offer temperature ranges up to 400°F, Teflon-filled actuating plungers for smooth actuation, and specialty phenolics, such as Diallyl Phthalate, for demanding applications
Others
- Series Name
- V3 Series
- Ampere Rating
- 1 to 25 A
Others
- Series Name
- V3 Series
- Ampere Rating
- 1 to 25 A
- Series Name : V3 Series
- Ampere Rating : 1 to 25 A
Data Sheet
Brochure
Please sign in to view part numbers available for purchase based on your account Sign In