/content/sps/ca/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    thermistors

    197 Series Thermostat

    197 Series thermistors are epoxy-coated chip devices with bare leads, offered in a broad range of custom resistance values. Rapid response across -60 °C to 125 °C [-76 °F to 257 °F] suits varied temperature sensing applications.

    Overview

    197 Series Thermistors are available in a broad range of custom resistance values. Rapid response time.

    • Dissipation constant in still air: 0.75 mW/°C
    • Time constant in air: 15.0 s
    • Nominal resistance at [25 °F to 77 °F]: 100 Ohm, 300 Ohm, 500 Ohm, 1,000 Ohm, 2000 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 30,000 Ohm, 50,000 Ohm, 100,000 Ohm
    • Diameter: 2.54 mm [0.100 in]
    • Termination material: tinned copper (<1000 Ohm), tinned copper alloy (>1000 Ohm)
    • Lead length: 38,1 mm [1.5 in]
    Specifications

    Others

    • Industry
      • Aerospace

    Others

    • Industry
      • Aerospace
    • Industry : Aerospace
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    197-102DAG-A01
    197 Series, chip thermistor with bare leads and epoxy, 1,000 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3348
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-197-series-ciid-161499
    197-102DAG-A01
    197 Series, chip thermistor with bare leads and epoxy, 1,000 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3348
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-197-series-ciid-161499
    197-103LAG-A01
    197 Series, chip thermistor with bare leads and epoxy, 10,000 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-197-series-ciid-161499
    197-103LAG-A01
    197 Series, chip thermistor with bare leads and epoxy, 10,000 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-197-series-ciid-161499
    197-302LAG-A01
    197 Series, chip thermistor with bare leads and epoxy, 3,000 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-197-series-ciid-161499
    197-302LAG-A01
    197 Series, chip thermistor with bare leads and epoxy, 3,000 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-197-series-ciid-161499
    199-202FAD-A02
    THERMAL-THERMISTORS -CHIP & DISC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-197-series-ciid-161499
    199-202FAD-A02
    THERMAL-THERMISTORS -CHIP & DISC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-197-series-ciid-161499