/content/sps/ca/en/search-results.html

    thermistors

    194 Series Thermistor

    Uni-Curve, insulated leads, epoxy coated. -60 °C to 150 °C [-76 °F to 302 °F].

    Overview

    194 Series Thermistors are high quality, low-cost, resistance temperature-matched interchangeable units. They offer additional cost savings by eliminating the need for individual resistance temperature calibration, as well as standardization of circuit components and simplification of design and replacement problems. Also available with bare leads (192 Series).

    • Dissipation constant in still air: 0,75 mW/°C
    • Time constant in air: 15.0 s
    • Nominal resistance at [25 °F to 77 °F]: 2,252 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 30,000 Ohm, 100,000 Ohm, 50,000 Ohm
    • Maximum diameter: 2,413 mm [0.095 in]
    • Termination material: solid nickel, Teflon insulated
    • Lead length: 38,1 mm [1.5 in]
    Specifications
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Embedded Products in Hospital Applications
    application/pdf 4.71 MB
    9/23/2025
    4.71 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Sensors in Anesthesia Machines
    application/pdf 2.3 MB
    8/13/2025
    2.3 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    8/14/2025
    1.24 MB
    Name
    Description
    File Size
    Date
    Size
    Embedded Products in Hospital Applications
    application/pdf 4.71 MB
    9/23/2025
    4.71 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Sensors in Anesthesia Machines
    application/pdf 2.3 MB
    8/13/2025
    2.3 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    8/14/2025
    1.24 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Embedded Products in Hospital Applications
    4.71 MB
    9/23/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Embedded Products For Hospital Applications - Brochure
    2.34 MB
    10/22/2025
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025
    Sensors in Anesthesia Machines
    2.3 MB
    8/13/2025
    Industrial Warehouse Solutions
    2.85 MB
    8/14/2025
    Solutions for Ventilators
    2.78 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    1.24 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    194-104QBR-G01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-194-series-ciid-161472
    194-104QBR-G01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-194-series-ciid-161472
    194-104QET-A01
    194 Series, Uni-Curve with insulated leads and epoxy, 100,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 2585 BETA = 4261
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-194-series-ciid-161472
    194-104QET-A01
    194 Series, Uni-Curve with insulated leads and epoxy, 100,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 2585 BETA = 4261
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-194-series-ciid-161472
    194-222LET-D02
    194 Series, Uni-Curve with insulated leads and epoxy, 2,252 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-194-series-ciid-161472
    194-222LET-D02
    194 Series, Uni-Curve with insulated leads and epoxy, 2,252 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-194-series-ciid-161472