/content/sps/ca/en/search-results.html

    thermistors

    192 Series Thermistor

    Uni-Curve, bare leads, epoxy coated. -60 °C to 150 °C [-76 °F to 302 °F].

    Overview

    192 Series Thermistors are high quality, low-cost, resistance temperature-matched interchangeable units. They offer additional cost savings by eliminating the need for individual resistance temperature calibration, as well as standardization of circuit components and simplification of design and replacement problems. Also available with insulated leads (194 Series).

    • Dissipation constant in still air: 0,75 mW/°C
    • Time constant in air: 15.0 s
    • Nominal resistance at [25 °F to 77 °F]: 500 Ohm, 1,000 Ohm, 2,252 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 30,000 Ohm, 50,000 Ohm, 100,000 Ohm
    • Maximum diameter: 2,413 mm [0.095 in]
    • Termination material: tinned copper, alloy 180
    • Lead length: 38,1 mm [1.5 in]
    Specifications
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Embedded Products in Hospital Applications
    application/pdf 4.71 MB
    9/23/2025
    4.71 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors in Anesthesia Machines
    application/pdf 2.3 MB
    8/13/2025
    2.3 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Solutions for Sleep Apnea Machines
    application/pdf 2.55 MB
    10/17/2025
    2.55 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    8/14/2025
    1.24 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors in Anesthesia Machines
    application/pdf 2.3 MB
    8/13/2025
    2.3 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Solutions for Sleep Apnea Machines
    application/pdf 2.55 MB
    10/17/2025
    2.55 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Embedded Products in Hospital Applications
    application/pdf 4.71 MB
    9/23/2025
    4.71 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    8/14/2025
    1.24 MB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Embedded Products in Hospital Applications
    4.71 MB
    9/23/2025
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Embedded Products For Hospital Applications - Brochure
    2.34 MB
    10/22/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Sensors in Anesthesia Machines
    2.3 MB
    8/13/2025
    Solutions for Ventilators
    2.78 MB
    8/14/2025
    Solutions for Sleep Apnea Machines
    2.55 MB
    10/17/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Industrial Warehouse Solutions
    2.85 MB
    8/14/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    1.24 MB
    8/14/2025
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    189-602LDR-A01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    189-602LDR-A01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-102DEW-A01
    192 Series, Uni-Curve with bare leads and epoxy, 1,000 Ohm resistance, ±1,0 °C [1.8 °F] tolerance, 2585 BETA = 3348
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-102DEW-A01
    192 Series, Uni-Curve with bare leads and epoxy, 1,000 Ohm resistance, ±1,0 °C [1.8 °F] tolerance, 2585 BETA = 3348
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-103LES-A01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-103LES-A01
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-103LET-A01
    THERMAL-THERMISTORS -CHIP & DISC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-103LET-A01
    THERMAL-THERMISTORS -CHIP & DISC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-103LEV-A01
    192 Series, Uni-Curve with bare leads and epoxy, 10,000 Ohm resistance, ±0,5 °C [0.9 °F] tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-103LEV-A01
    192 Series, Uni-Curve with bare leads and epoxy, 10,000 Ohm resistance, ±0,5 °C [0.9 °F] tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-103LEW-A01
    192 Series, Uni-Curve with bare leads and epoxy, 10,000 Ohm resistance, ±1,0 °C [1.8 °F] tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-103LEW-A01
    192 Series, Uni-Curve with bare leads and epoxy, 10,000 Ohm resistance, ±1,0 °C [1.8 °F] tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-104QET-A01
    192 Series, Uni-Curve with bare leads and epoxy, 100,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 2585 BETA = 4261
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-104QET-A01
    192 Series, Uni-Curve with bare leads and epoxy, 100,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 2585 BETA = 4261
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-222LET-A01
    192 Series, Uni-Curve with bare leads and epoxy, 2,252 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-222LET-A01
    192 Series, Uni-Curve with bare leads and epoxy, 2,252 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-302LET-A01
    192 Series, Uni-Curve with bare leads and epoxy, 3,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-302LET-A01
    192 Series, Uni-Curve with bare leads and epoxy, 3,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-303KET-A01
    THERMAL-THERMISTORS -CHIP & DISC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442
    192-303KET-A01
    THERMAL-THERMISTORS -CHIP & DISC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-192-series-ciid-161442