/content/sps/ca/en/search-results.html

    thermistors

    175 Series Thermistor

    EIA 1206 surface mount, end-banded. -60 °C to 125 °C [-76 °F to 257 °F]

    Overview
    Distributor Inventory
    175 Series Thermistors are designed to be mounted using robotics onto rigid or flexible PC boards. They are particularly suited for PC boards with a high density of discrete components. The solder-plated, nickel barrier terminations are easily soldered and meet ANSI/J-STD-002 Method B. These products are designed to withstand solder temperatures of 260 °C for 30 seconds. Available on tape and reel for automated assembly. Also available in the 0805 configuration (173 Series).
    • Dissipation constant in still air: 3,5 mW/°C)
    • Time constant in air: 10.0 s
    • Nominal resistance at [25 °F to 77 °F]: 5,000 Ohm, 10,000 Ohm, 50,000 Ohm, 100,000 Ohm, 440,000 Ohm
    • Termination material: solder plated NI barrier
    Specifications
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Thermal Sensors Product Range Guide
    application/pdf 977.58 KB
    8/12/2021
    977.58 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Thermal Sensors Product Range Guide
    application/pdf 977.58 KB
    8/12/2021
    977.58 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Name
    Description
    File Size
    Date
    Size
    Thermal Sensors Product Range Guide
    977.58 KB
    8/12/2021
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    175-103LAE-301
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-175-series-ciid-161417
    175-103LAE-301
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-175-series-ciid-161417
    175-444QBF-301
    175 Series, surface mounted device 1206, 440,000 Ohm resistance, ±5.0% tolerance, 2585 BETA = 4350
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-175-series-ciid-161417
    175-444QBF-301
    175 Series, surface mounted device 1206, 440,000 Ohm resistance, ±5.0% tolerance, 2585 BETA = 4350
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-175-series-ciid-161417
    175-502GAF-301
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-175-series-ciid-161417
    175-502GAF-301
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-175-series-ciid-161417
    175-503LAG-301
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-175-series-ciid-161417
    175-503LAG-301
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-175-series-ciid-161417