/content/sps/ca/en/search-results.html

    thermistors

    140 Series Thermistor

    2,54 mm [0.1 in] diameter disc, adjacent leads, uncoated. -60 °C to 150 °C [-76 °F to 302 °F].

    Overview

    140 Series thermistors are available in a range of custom resistance values. Leads are uninsulated. They are available on tape and reel.

    • Dissipation constant in still air: 3.0 mW/°C, 4.0 mW/°C
    • Time constant in air: 10.0 s
    • Nominal resistance at [25 °F to 77 °F]: 500 Ohm, 1,000 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 50,000 Ohm, 100,000 Ohm
    • Maximum diameter: 2,54 mm [0.1 in]
    • Termination material: tinned copper
    • Lead length: 38,1 mm [1.5 in]
    Specifications
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Construction Vehicles
    984.29 KB
    8/21/2025
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    140-102FAG-RB1
    140 Series, 2,54 mm [0.1 in] disc thermistor with leads, 1,000 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3468
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    140-102FAG-RB1
    140 Series, 2,54 mm [0.1 in] disc thermistor with leads, 1,000 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3468
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    140-103LAG-RB1
    140 Series, 2,54 mm [0.1 in] disc thermistor with leads, 10,000 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    140-103LAG-RB1
    140 Series, 2,54 mm [0.1 in] disc thermistor with leads, 10,000 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    140-501FAG-A01
    140 Series, 2,54 mm [0.1 in] disc thermistor with leads, 500 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3468
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    140-501FAG-A01
    140 Series, 2,54 mm [0.1 in] disc thermistor with leads, 500 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3468
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    140-501FAG-RB1
    140 Series, 2,54 mm [0.1 in] disc thermistor with leads, 500 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3468
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    140-501FAG-RB1
    140 Series, 2,54 mm [0.1 in] disc thermistor with leads, 500 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3468
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    140-502LAG-RB1
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334
    140-502LAG-RB1
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-140-143-series-ciid-161334