/content/sps/ca/en/search-results.html

    rtd sensors

    HEL-777/776 Series Resistance Temperature Detector

    100 Ohm or 1000 Ohm platinum RTD. -55°C to 150°C. Molded plastic housing SIP.

    Overview

    The HEL-776/HEL-777 Series platinum RTDs are designed to measure temperatures from -55 °C to 150 °C (-67 °F to 302 °F) in printed circuit boards, temperature probes, or other lower temperature applications.

    Solderable leads with 0.050 in or 0.100 in spacing provide strong connections for wires or printed circuits. The 1000 Ohm, 375 alpha version, provides 10x greater sensitivity and signal-to-noise. Both are ideal for air temperature sensing.

    Specifications
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating
    application/pdf 127.71 KB
    8/13/2025
    127.71 KB
    Platinum RTDs Temperature Sensors Circuits and Switches
    application/pdf 126.89 KB
    8/13/2025
    126.89 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    HEL-776 and HEL-777 Series Platinum RTD Temperature Sensors
    application/pdf 239.76 KB
    8/12/2025
    239.76 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating
    application/pdf 127.71 KB
    8/13/2025
    127.71 KB
    HEL-776 and HEL-777 Series Platinum RTD Temperature Sensors
    application/pdf 239.76 KB
    8/12/2025
    239.76 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Platinum RTDs Temperature Sensors Circuits and Switches
    application/pdf 126.89 KB
    8/13/2025
    126.89 KB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating
    127.71 KB
    8/13/2025
    Platinum RTDs Temperature Sensors Circuits and Switches
    126.89 KB
    8/13/2025
    HEL-776 and HEL-777 Series Platinum RTD Temperature Sensors
    239.76 KB
    8/12/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    HEL-776-A-T-1
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-776-A-T-1
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-776-A-U-0
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-776-A-U-0
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-776-A-U-1
    HEL-776 Series temperature sensor, platinum RTD, plastic case SIP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-776-A-U-1
    HEL-776 Series temperature sensor, platinum RTD, plastic case SIP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-777-A-T-0
    HEL-777 Series temperature sensor, platinum RTD, plastic case, SIP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-777-A-T-0
    HEL-777 Series temperature sensor, platinum RTD, plastic case, SIP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-777-A-T-1
    HEL-777 Series temperature sensor, platinum RTD, plastic case, SIP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-777-A-T-1
    HEL-777 Series temperature sensor, platinum RTD, plastic case, SIP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-777-A-U-0
    HEL-777 Series temperature sensor, platinum RTD, plastic case, SIP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-777-A-U-0
    HEL-777 Series temperature sensor, platinum RTD, plastic case, SIP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-777-A-U-1
    HEL-777 Series temperature sensor, platinum RTD, plastic case, SIP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470
    HEL-777-A-U-1
    HEL-777 Series temperature sensor, platinum RTD, plastic case, SIP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-776-hel-777-series-ciid-161470