/content/sps/ca/en/search-results.html

    rtd sensors

    HEL-700 Series Resistance Temperature Detector

    100 Ohm or 1000 Ohm platinum RTD. -75°C to 500°C. TFE Teflon or fiberglass alumina tube with leadwires.

    Overview

    The HEL-700 Series Thin Film Platinum RTDs (Resistance Temperature Detectors) are designed to monitor or control critical temperatures in industrial applications. They provide a linear change in resistance versus temperature, combining high linearity, stability, accuracy, and wide temperature range in a small, fast-response package.

    The HEL-700 Series is designed to measure temperatures from -75 °C to 540 °C [-100 °F to 1000 °F] with high accuracy. These fully-assembled elements are ready-to-use in probe assemblies, without the need for fragile splices to extension leads.

    These products are manufactured using a thin layer of platinum deposited on an alumina substrate and are laser trimmed to a resistance interchangeability of a standard ±0.2% (±0.5 °C accuracy) or optional ±0.1% (±0.3 °C accuracy). The sensor chip is then glassed, wired and potted or ceramic fired to result in a cylindrical alumina package with either TFE Teflon®- or fiberglass-insulated lead wires.

    Specifications

    Others

    • Industry
      • Aerospace
      • Government & Public Sector
      • Healthcare
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Government & Public Sector
      • Healthcare
      • Manufacturing
    • Industry : Aerospace|Government & Public Sector|Healthcare|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    HEL-700 Series Thin Film Platinum RTDs
    application/pdf 816.1 KB
    8/13/2025
    816.1 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating
    application/pdf 127.71 KB
    8/13/2025
    127.71 KB
    Platinum RTDs Temperature Sensors Circuits and Switches
    application/pdf 126.89 KB
    8/13/2025
    126.89 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Name
    Description
    File Size
    Date
    Size
    HEL-700 Series Thin Film Platinum RTDs
    application/pdf 816.1 KB
    8/13/2025
    816.1 KB
    Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating
    application/pdf 127.71 KB
    8/13/2025
    127.71 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Platinum RTDs Temperature Sensors Circuits and Switches
    application/pdf 126.89 KB
    8/13/2025
    126.89 KB
    Name
    Description
    File Size
    Date
    Size
    HEL-700 Series Thin Film Platinum RTDs
    816.1 KB
    8/13/2025
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating
    127.71 KB
    8/13/2025
    Platinum RTDs Temperature Sensors Circuits and Switches
    126.89 KB
    8/13/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    HEL-705-1164
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-1164
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-1164-18
    THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-1164-18
    THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-T-0-12-00
    HEL-700 Series temperature sensor, platinum RTD, ceramic case, leadwires
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-T-0-12-00
    HEL-700 Series temperature sensor, platinum RTD, ceramic case, leadwires
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-T-0-36-C1
    RTD TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-T-0-36-C1
    RTD TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-T-1-12-00
    HEL-700 Series temperature sensor, platinum RTD, ceramic case, leadwires
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-T-1-12-00
    HEL-700 Series temperature sensor, platinum RTD, ceramic case, leadwires
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-T-1-12-C1
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-T-1-12-C1
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-T-1-12-C2
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-T-1-12-C2
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-U-0-12-00
    HEL-700 Series temperature sensor, platinum RTD, ceramic case, leadwires
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-U-0-12-00
    HEL-700 Series temperature sensor, platinum RTD, ceramic case, leadwires
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-U-0-12-C1
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-U-0-12-C1
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-U-0-18-00
    TEMPERATURE SENSOR-CERAMIC CASE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415
    HEL-705-U-0-18-00
    TEMPERATURE SENSOR-CERAMIC CASE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-hel-700-series-ciid-161415