/content/sps/ca/en/search-results.html

    rtd sensors

    700 Series Thermal Switch

    100 Ohm or 1000 Ohm platinum RTD. -75°C to 500°C. Leaded chip or SMT axial flip chip. Lead wires or solder pads.

    Overview

    The 700 Series Platinum RTD (Resistance Temperature Detector) is an economical, miniature temperature sensor. The series is available in two different package configurations, leaded and SMT (Surface Mount Technology). Two sizes are available for each configuration, with the SMT available in industry standard 0805 and 1206 packages.

    The 700 Series has 100 and 1000 base resistances and is available in both the 3750 ppm/K and 3850 ppm/K temperature coefficients (375 and 385 alphas). The tolerances of the 700 Series meet DIN class A, DIN class B and DIN class 2B industry-standards.

    The 700 Series is RoHS (Restriction of Hazardous Substances) compliant (EU Directive 2002/95/EC).

    Specifications

    Others

    • Industry
      • Manufacturing
      • Retail

    Others

    • Industry
      • Manufacturing
      • Retail
    • Industry : Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    700 Series Platinum RTDs
    application/pdf 252.75 KB
    8/13/2025
    252.75 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    50010925: 700 Series Platinum RTD Temperature Sensors, Issue 1
    application/pdf 159.08 KB
    8/13/2025
    159.08 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Platinum RTDs Temperature Sensors Circuits and Switches
    application/pdf 126.89 KB
    8/13/2025
    126.89 KB
    Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating
    application/pdf 127.71 KB
    8/13/2025
    127.71 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Platinum RTDs Temperature Sensors Circuits and Switches
    application/pdf 126.89 KB
    8/13/2025
    126.89 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    50010925: 700 Series Platinum RTD Temperature Sensors, Issue 1
    application/pdf 159.08 KB
    8/13/2025
    159.08 KB
    700 Series Platinum RTDs
    application/pdf 252.75 KB
    8/13/2025
    252.75 KB
    Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating
    application/pdf 127.71 KB
    8/13/2025
    127.71 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Name
    Description
    File Size
    Date
    Size
    700 Series Platinum RTDs
    252.75 KB
    8/13/2025
    50010925: 700 Series Platinum RTD Temperature Sensors, Issue 1
    159.08 KB
    8/13/2025
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Platinum RTDs Temperature Sensors Circuits and Switches
    126.89 KB
    8/13/2025
    Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating
    127.71 KB
    8/13/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    700-101BAA-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    700-101BAA-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    700-101BAB-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    700-101BAB-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    700-102AAB-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    700-102AAB-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    700-102AAC-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    700-102AAC-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    700-102BAA-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    700-102BAA-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    700-102BAB-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    700-102BAB-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    701-101BAA-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    701-101BAA-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    701-101BAB-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    701-101BAB-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    701-102AAB-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    701-102AAB-B00
    700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    702-101BBB-A00
    700 Series temperature sensor, thin film, platinum RTD, solder pads
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388
    702-101BBB-A00
    700 Series temperature sensor, thin film, platinum RTD, solder pads
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-rtd-temperature-700-series-ciid-161388