/content/sps/ca/en/search-results.html

    board mount pressure amplified

    Basic ABP2 Series Board Mount Pressure Sensor

    ABP2 Series, Amplified Board Mount Pressure Sensor, 2.5 mbar to 20 bar, TEB ±1.5% to ±4.5%, Temperature Compensated -20°C to 110°C, Liquid media capable with Analogue or Digital (I2C/SPI) output.

    Overview


    The ABP2 Series are piezoresistive silicon pressure sensors offering a digital or analog output for reading pressure over the specified full scale pressure span and temperature range.

    They are calibrated and temperature compensated for sensor offset, sensitivity, temperature effects and accuracy errors (which include non-linearity, repeatability and hysteresis) using an on-board Application Specific Integrated Circuit (ASIC).

    Calibrated output values for pressure and temperature are updated at approximately 200 Hz. All products are designed and manufactured according to ISO 9001 standards. The liquid media option includes an additional gel coating to protect the electronics under port P1, which enables use with non-corrosive liquids (e.g. water and saline) and in applications where condensation can occur.

    The ABP2 Series is available in tube packaging. Pocket tape and reel packaging is available upon request.

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Data Sheet for ABP2 Series Board Mount Pressure Sensors
    application/pdf 9.57 MB
    10/23/2025
    9.57 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Sensor Evaluation Board (SEB) User Instructions
    application/pdf 1.53 MB
    8/13/2025
    1.53 MB
    Board Mount Pressure Sensors Selection Guide
    application/pdf 1.3 MB
    8/13/2025
    1.3 MB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    ABP2 Series CAD Models
    application/zip 7.17 MB
    7/16/2021
    7.17 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    End-of-Conversion and Interrupt Pin Functionality in ABP2 Series I2C Board Mount Pressure Sensors
    application/pdf 1.95 MB
    8/13/2025
    1.95 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    ABP2 Series Board Mount Pressure Sensors - Effective Number of Bits (ENOB) - Technical Note
    application/pdf 660.04 KB
    8/13/2025
    660.04 KB
    Auto-Zero Calibration Technique for Pressure Sensors
    application/pdf 766.66 KB
    8/13/2025
    766.66 KB
    Pressure Sensor Surface Mount (SMT) Guidelines
    application/pdf 1.7 MB
    8/21/2025
    1.7 MB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Liquid Level Height Sensing Using Honeywell Board Mount Pressure Sensors Technical Note
    application/pdf 1016.08 KB
    8/13/2025
    1016.08 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Measuring Pressure in Chemistry Analyzers
    application/pdf 2.72 MB
    8/12/2025
    2.72 MB
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    application/pdf 2.25 MB
    8/12/2025
    2.25 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Clogged Filter Detection - Application Brief
    application/pdf 10.45 MB
    1/19/2026
    10.45 MB
    Solutions for Laboratory Automation Application Note
    application/pdf 6.1 MB
    9/23/2025
    6.1 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Integrating Pressure Sensors Into Next-Gen Coffee Makers App Note
    application/pdf 2.21 MB
    3/13/2026
    2.21 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Using DPR Series and ABP2 Series Board Mount Pressure Sensors To Help Determine Optimal HVAC Air Filter Replacement
    application/pdf 1.18 MB
    8/13/2025
    1.18 MB
    ABP2 Series Pressure Solutions For Healthier Air
    application/pdf 2.61 MB
    9/15/2025
    2.61 MB
    Solutions for Sleep Apnea Machines
    application/pdf 2.55 MB
    10/17/2025
    2.55 MB
    Solutions for Oxygen Concentrators
    application/pdf 2.29 MB
    8/13/2025
    2.29 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    application/pdf 4.27 MB
    11/6/2025
    4.27 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    ABP2 Series Basic Board Mount Pressure Sensors - Sell Sheet
    application/pdf 703.06 KB
    8/14/2025
    703.06 KB
    ABP2 Series High Pressure and High Temperature
    application/pdf 1.39 MB
    5/6/2025
    1.39 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    ABP2 Series Product Photos
    application/zip 8.82 MB
    7/16/2021
    8.82 MB
    Name
    Description
    File Size
    Date
    Size
    ABP2 Series CAD Models
    application/zip 7.17 MB
    7/16/2021
    7.17 MB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Measuring Pressure in Chemistry Analyzers
    application/pdf 2.72 MB
    8/12/2025
    2.72 MB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Clogged Filter Detection - Application Brief
    application/pdf 10.45 MB
    1/19/2026
    10.45 MB
    End-of-Conversion and Interrupt Pin Functionality in ABP2 Series I2C Board Mount Pressure Sensors
    application/pdf 1.95 MB
    8/13/2025
    1.95 MB
    Solutions for Laboratory Automation Application Note
    application/pdf 6.1 MB
    9/23/2025
    6.1 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Sensor Evaluation Board (SEB) User Instructions
    application/pdf 1.53 MB
    8/13/2025
    1.53 MB
    ABP2 Series Product Photos
    application/zip 8.82 MB
    7/16/2021
    8.82 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Integrating Pressure Sensors Into Next-Gen Coffee Makers App Note
    application/pdf 2.21 MB
    3/13/2026
    2.21 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    ABP2 Series Board Mount Pressure Sensors - Effective Number of Bits (ENOB) - Technical Note
    application/pdf 660.04 KB
    8/13/2025
    660.04 KB
    Using DPR Series and ABP2 Series Board Mount Pressure Sensors To Help Determine Optimal HVAC Air Filter Replacement
    application/pdf 1.18 MB
    8/13/2025
    1.18 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    ABP2 Series Basic Board Mount Pressure Sensors - Sell Sheet
    application/pdf 703.06 KB
    8/14/2025
    703.06 KB
    ABP2 Series Pressure Solutions For Healthier Air
    application/pdf 2.61 MB
    9/15/2025
    2.61 MB
    ABP2 Series High Pressure and High Temperature
    application/pdf 1.39 MB
    5/6/2025
    1.39 MB
    Data Sheet for ABP2 Series Board Mount Pressure Sensors
    application/pdf 9.57 MB
    10/23/2025
    9.57 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Solutions for Sleep Apnea Machines
    application/pdf 2.55 MB
    10/17/2025
    2.55 MB
    Solutions for Oxygen Concentrators
    application/pdf 2.29 MB
    8/13/2025
    2.29 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    application/pdf 4.27 MB
    11/6/2025
    4.27 MB
    Auto-Zero Calibration Technique for Pressure Sensors
    application/pdf 766.66 KB
    8/13/2025
    766.66 KB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Board Mount Pressure Sensors Selection Guide
    application/pdf 1.3 MB
    8/13/2025
    1.3 MB
    Pressure Sensor Surface Mount (SMT) Guidelines
    application/pdf 1.7 MB
    8/21/2025
    1.7 MB
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    application/pdf 2.25 MB
    8/12/2025
    2.25 MB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Liquid Level Height Sensing Using Honeywell Board Mount Pressure Sensors Technical Note
    application/pdf 1016.08 KB
    8/13/2025
    1016.08 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Name
    Description
    File Size
    Date
    Size
    Data Sheet for ABP2 Series Board Mount Pressure Sensors
    9.57 MB
    10/23/2025
    àirflow, Force and Pressure Sensors Product Range Guide
    4.24 MB
    10/2/2025
    Sensor Evaluation Board (SEB) User Instructions
    1.53 MB
    8/13/2025
    Board Mount Pressure Sensors Selection Guide
    1.3 MB
    8/13/2025
    ABP2 Series CAD Models
    7.17 MB
    7/16/2021
    Embedded Products For Hospital Applications - Brochure
    2.34 MB
    10/22/2025
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Pressure or Airflow Sensors Technical Note
    560.47 KB
    8/13/2025
    End-of-Conversion and Interrupt Pin Functionality in ABP2 Series I2C Board Mount Pressure Sensors
    1.95 MB
    8/13/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    ABP2 Series Board Mount Pressure Sensors - Effective Number of Bits (ENOB) - Technical Note
    660.04 KB
    8/13/2025
    Auto-Zero Calibration Technique for Pressure Sensors
    766.66 KB
    8/13/2025
    Pressure Sensor Surface Mount (SMT) Guidelines
    1.7 MB
    8/21/2025
    Energy and Environmental Design Trends
    828.15 KB
    8/13/2025
    Liquid Level Height Sensing Using Honeywell Board Mount Pressure Sensors Technical Note
    1016.08 KB
    8/13/2025
    Measuring Pressure in Chemistry Analyzers
    2.72 MB
    8/12/2025
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    2.25 MB
    8/12/2025
    Clogged Filter Detection - Application Brief
    10.45 MB
    1/19/2026
    Solutions for Laboratory Automation Application Note
    6.1 MB
    9/23/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025
    Integrating Pressure Sensors Into Next-Gen Coffee Makers App Note
    2.21 MB
    3/13/2026
    Industrial Warehouse Solutions
    2.85 MB
    8/14/2025
    Using DPR Series and ABP2 Series Board Mount Pressure Sensors To Help Determine Optimal HVAC Air Filter Replacement
    1.18 MB
    8/13/2025
    ABP2 Series Pressure Solutions For Healthier Air
    2.61 MB
    9/15/2025
    Solutions for Sleep Apnea Machines
    2.55 MB
    10/17/2025
    Solutions for Oxygen Concentrators
    2.29 MB
    8/13/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    4.27 MB
    11/6/2025
    Solutions for Ventilators
    2.78 MB
    8/14/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    ABP2 Series Basic Board Mount Pressure Sensors - Sell Sheet
    703.06 KB
    8/14/2025
    ABP2 Series High Pressure and High Temperature
    1.39 MB
    5/6/2025
    ABP2 Series Product Photos
    8.82 MB
    7/16/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    ABP2-BREAKOUT-BRD
    BARE BREAKOUT BOARD FOR USE WITH SMT
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2-BREAKOUT-BRD
    BARE BREAKOUT BOARD FOR USE WITH SMT
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANG015PDSA3XX
    ABP2, DIP, AN port
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANG015PDSA3XX
    ABP2, DIP, AN port
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANN005NG2B3XX
    ABP2, DIP, No Diagnostics, Plastic Axial
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANN005NG2B3XX
    ABP2, DIP, No Diagnostics, Plastic Axial
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANN005NGSB3XX
    ABP2, DIP, No Diagnostics, Plastic Axial
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANN005NGSB3XX
    ABP2, DIP, No Diagnostics, Plastic Axial
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANT001BA2A3XX
    ABP2 , SMT DIP, No Diagnostics, Barbed A
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANT001BA2A3XX
    ABP2 , SMT DIP, No Diagnostics, Barbed A
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANT001PG2A3XX
    ABP2, DIP, No Diagnostics, Plastic Axial
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANT001PG2A3XX
    ABP2, DIP, No Diagnostics, Plastic Axial
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANT001PGAA3XX
    ABP DIP AN 1PsiG with Silicone gel Analo
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANT001PGAA3XX
    ABP DIP AN 1PsiG with Silicone gel Analo
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANT001PGAA5XX
    ABP2 DIP AN 1PsiG Silicone gel Analog 5V
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANT001PGAA5XX
    ABP2 DIP AN 1PsiG Silicone gel Analog 5V
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANT001PGSA3XX
    ABP2, DIP, No Diagnostics, Plastic Axial
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANT001PGSA3XX
    ABP2, DIP, No Diagnostics, Plastic Axial
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANT005PGAA3XX
    ABP2 DIP AN 5PSIG SILICONE GEL ANALOG 3.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four
    ABP2DANT005PGAA3XX
    ABP2 DIP AN 5PSIG SILICONE GEL ANALOG 3.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-abp2-group-four