/content/sps/ca/en/search-results.html

    Proximity Sensors

    300 FW Series

    Two-piece ECKO proximity sensor. Shielded sensing face. Normally open/closed, current sinking.

    Overview

    The combined sensor and interface system offer highly enhanced reliability. Mean time between failure in excess of 500K hours when used with the Sensor Interface Module (ZS-00380 Series). Sensitive electronics on plug-in card for inside mounting. Enclosed in a rugged hermetically sealed stainless steel housing.

    Designed to withstand temperature extremes and exposure to salt, humidity, sand, dust, and corrosive fluids such as skydrol and typical aircraft fuels. Potential applications include aircraftlanding gear, flight control surfaces, and aircraft door monitoring.

    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    application/pdf 4.85 MB
    10/7/2021
    4.85 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    位置センサ製品範囲ガイド
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    12/20/2022
    4.85 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/18/2022
    4.85 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/21/2021
    4.85 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Engineering The Future Of Flight Today
    application/pdf 6.97 MB
    2/2/2023
    6.97 MB
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    application/pdf 4.85 MB
    10/7/2021
    4.85 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    位置センサ製品範囲ガイド
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    12/20/2022
    4.85 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    application/pdf 19.52 MB
    2/12/2025
    19.52 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/18/2022
    4.85 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    Engineering The Future Of Flight Today
    application/pdf 6.97 MB
    2/2/2023
    6.97 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    Aerospace and Defense Product Range Guide
    application/pdf 19.65 MB
    9/23/2024
    19.65 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/4/2021
    4.85 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    10/21/2021
    4.85 MB
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    4.85 MB
    10/4/2021
    Position Sensors Product Range Guide
    4.85 MB
    10/4/2021
    位置センサ製品範囲ガイド
    4.85 MB
    10/4/2021
    Aerospace and Defense Product Range Guide
    19.65 MB
    9/23/2024
    Aerospace and Defense Product Range Guide
    19.65 MB
    9/23/2024
    Aerospace and Defense Product Range Guide
    19.65 MB
    9/23/2024
    Position Sensors Product Range Guide
    4.85 MB
    12/20/2022
    Position Sensors Product Range Guide
    4.85 MB
    10/18/2022
    Aerospace and Defense Product Range Guide
    19.65 MB
    9/23/2024
    Aerospace and Defense Product Range Guide
    19.65 MB
    9/23/2024
    Aerospace and Defense Product Range Guide
    19.65 MB
    9/23/2024
    Position Sensors Product Range Guide
    4.85 MB
    10/4/2021
    Aerospace and Defense Product Range Guide
    19.65 MB
    9/23/2024
    Position Sensors Product Range Guide
    4.85 MB
    10/4/2021
    Position Sensors Product Range Guide
    4.85 MB
    10/4/2021
    Position Sensors Product Range Guide
    4.85 MB
    10/4/2021
    Position Sensors Product Range Guide
    4.85 MB
    10/21/2021
    Engineering The Future Of Flight Today
    6.97 MB
    2/2/2023

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    310FW04-10
    300 FW Series, Two Piece Sensor, Harsh Environment, Cylindrical, ECKO, Stainless Steel, Shielded, Leadwire, Normally OpenClosed, Current Sinking
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    310FW04-10
    300 FW Series, Two Piece Sensor, Harsh Environment, Cylindrical, ECKO, Stainless Steel, Shielded, Leadwire, Normally OpenClosed, Current Sinking
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    310FW04-10=PEI
    310FW04-10 PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    310FW04-10=PEI
    310FW04-10 PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    320FW04-5
    300 FW Series, Two Piece Sensor, Harsh Environment, Cylindrical, ECKO, Stainless Steel, Shielded, Leadwire, Normally OpenClosed, Current Sinking
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    320FW04-5
    300 FW Series, Two Piece Sensor, Harsh Environment, Cylindrical, ECKO, Stainless Steel, Shielded, Leadwire, Normally OpenClosed, Current Sinking
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    330FW04A-1
    300 FW Series, Two Piece Sensor, Harsh Environment, Cylindrical, ECKO, Stainless Steel, Shielded, Leadwire, Normally OpenClosed, Current Sinking
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    330FW04A-1
    300 FW Series, Two Piece Sensor, Harsh Environment, Cylindrical, ECKO, Stainless Steel, Shielded, Leadwire, Normally OpenClosed, Current Sinking
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    330FW04A-1=PH74
    330FW04A-1 PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    330FW04A-1=PH74
    330FW04A-1 PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    330FW04A-1=SAT
    AEROSPACE PROXIMITY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    330FW04A-1=SAT
    AEROSPACE PROXIMITY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    340FW03-R1=HON
    340FW03-R1 SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    340FW03-R1=HON
    340FW03-R1 SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    340FW07-R2
    PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    340FW07-R2
    PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    390FW04A-10
    300 FW Series, Two Piece Sensor, Harsh Environment, Cylindrical, ECKO, Stainless Steel, Shielded, Leadwire, Normally OpenClosed, Current Sinking
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    390FW04A-10
    300 FW Series, Two Piece Sensor, Harsh Environment, Cylindrical, ECKO, Stainless Steel, Shielded, Leadwire, Normally OpenClosed, Current Sinking
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    405FW504-B
    AEROSPACE PROXIMITY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342
    405FW504-B
    AEROSPACE PROXIMITY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-330fw04a-1-206-ciid-161342