/content/sps/ca/en/search-results.html

    current sensors

    CSNV700 Series Flux Gate Current Sensor

    Current Sensors. High accuracy and low temperature drift. Operating temperature of -40°C to 85°C [-40°F to 185°F]. Digital output: CAN bus output with configurable ID. Two supply voltage options: 12 Vdc and 24 Vdc

    Overview
    The CSNV700 Series are advanced flux gate current sensors that use Honeywell's patented technology to bring the best combination of performance and reliability. They are non-intrusive and electrically isolated from the monitored circuit. This ensures a simple and reliable structure without loss of power to the monitored circuit.
    The CSNV700 Series are rated for a primary current measurement range of ±700 A dc. They are calibrated and temperature compensated for improved accuracy using multi-point temperature characterization. The CSNV700 is AEC-Q100 qualified to meet higher quality and reliability.
    FEATURES
    • Active flux gate current sensing
    • Utilizes proprietary Honeywell technology for temperature compensation
    • High accuracy and low temperature drift
    • Operating temperature of -40°C to 85°C [-40°F to 185°F]
    • Digital output: CAN bus output with configurable ID
    • Internal diagnostic function
    • Different configuration options: Mounting type, baud rate, CAN ID
    • UL, CE, UKCA certifications; REACH and RoHS compliant
    • AEC-Q100 qualified for higher reliability
    DIFFERENTIATION
    • Accuracy: Multi-point temperature characterization and calibration for improved accuracy over temperature range.
    • Magnetic immunity: Flux gate configuration and optimized magnetic circuit allow for excellent performance in diverse magnetic environments.
    • Flexible: Customizable on-board firmware to meet specific application requirements.
    VALUE TO CUSTOMERS
    • Accurate: Designed to enable precise battery state measurement for improved user experience.
    • Ease of use: Magnetic immunity allows for easy integration into different magnetic environments.
    • Easy system integration: CAN communication is transmitted using international road vehicle standard ISO 11898. CAN 2.0A is the default protocol, CAN 2.0B is available as a custom variant.
    APPLICATIONS
    • Current measurement for battery management systems in electrified vehicles (EV, HEV, PHEV or BEV)
    • Current leakage detection and fault isolation in charging systems
    • Current measurement in energy storage systems
    • Fault detection in heavy industrial equipment
    CUSTOMIZATION
    The CSNV700 Series may be customized to meet application needs. Solutions may be tailored to exact specifications for improved time to market, lower total system costs and enhanced reliability. For technical assistance, we provide global engineering and service support for your needs.
    Specifications

    Others

    • Creepage distance
      • 10 mm
    • Sensing current range
      • ±700 A
    • Isolation voltage (RMS)
      • 5 kV
    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Current Sensor Type
      • Closed Loop

    Others

    • Creepage distance
      • 10 mm
    • Sensing current range
      • ±700 A
    • Isolation voltage (RMS)
      • 5 kV
    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Current Sensor Type
      • Closed Loop
    • Creepage distance : 10 mm
    • Sensing current range : ±700 A
    • Isolation voltage (RMS) : 5 kV
    • Industry : Aerospace|Logistics & Warehouses
    • Current Sensor Type : Closed Loop
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CSNV700 Series Datasheet
    application/pdf 560.89 KB
    8/14/2025
    560.89 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    CSNV700 Series - Installation Instructions
    application/pdf 611.8 KB
    8/20/2025
    611.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing and Safety Solutions for Electric Vehicles Brochure
    application/pdf 3.41 MB
    8/14/2025
    3.41 MB
    Engineering The Future Of Flight Today - Brochure
    application/pdf 7.07 MB
    10/23/2025
    7.07 MB
    Sensing and Safety Solutions for Electrification Brochure
    application/pdf 1.47 MB
    7/2/2025
    1.47 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches For Forklift Applications App Note
    application/pdf 3.87 MB
    5/22/2025
    3.87 MB
    Infographic
    Name
    Description
    File Size
    Date
    Size
    Honeywell battery management sensors include a range of specialized sensors such as current sensors, aerosol sensors, pressure sensors, and electrolyte vapor sensors.
    application/pdf 1.59 MB
    11/3/2025
    1.59 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    CSNV700 Series DBC
    application/zip 267.3 KB
    3/25/2025
    267.3 KB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches For Forklift Applications App Note
    application/pdf 3.87 MB
    5/22/2025
    3.87 MB
    Sensing and Safety Solutions for Electric Vehicles Brochure
    application/pdf 3.41 MB
    8/14/2025
    3.41 MB
    CSNV700 Series Datasheet
    application/pdf 560.89 KB
    8/14/2025
    560.89 KB
    CSNV700 Series - Installation Instructions
    application/pdf 611.8 KB
    8/20/2025
    611.8 KB
    Engineering The Future Of Flight Today - Brochure
    application/pdf 7.07 MB
    10/23/2025
    7.07 MB
    CSNV700 Series DBC
    application/zip 267.3 KB
    3/25/2025
    267.3 KB
    Honeywell battery management sensors include a range of specialized sensors such as current sensors, aerosol sensors, pressure sensors, and electrolyte vapor sensors.
    application/pdf 1.59 MB
    11/3/2025
    1.59 MB
    Sensing and Safety Solutions for Electrification Brochure
    application/pdf 1.47 MB
    7/2/2025
    1.47 MB
    Name
    Description
    File Size
    Date
    Size
    CSNV700 Series Datasheet
    560.89 KB
    8/14/2025
    CSNV700 Series - Installation Instructions
    611.8 KB
    8/20/2025
    Sensing and Safety Solutions for Electric Vehicles Brochure
    3.41 MB
    8/14/2025
    Engineering The Future Of Flight Today - Brochure
    7.07 MB
    10/23/2025
    Sensing and Safety Solutions for Electrification Brochure
    1.47 MB
    7/2/2025
    Sensors and Switches For Forklift Applications App Note
    3.87 MB
    5/22/2025
    Honeywell battery management sensors include a range of specialized sensors such as current sensors, aerosol sensors, pressure sensors, and electrolyte vapor sensors.
    1.59 MB
    11/3/2025
    CSNV700 Series DBC
    267.3 KB
    3/25/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CSNV700N-324
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 12 V supply voltage, 250 k baud rate, 3C4 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-324
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 12 V supply voltage, 250 k baud rate, 3C4 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-325
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 12 V supply voltage, 250 k baud rate, 3C5 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-325
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 12 V supply voltage, 250 k baud rate, 3C5 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-326
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 12 V supply voltage, 250 k baud rate, 3C6 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-326
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 12 V supply voltage, 250 k baud rate, 3C6 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-351
    CSNV700N-351 CURRENT SENSOR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-351
    CSNV700N-351 CURRENT SENSOR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-354
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 12 V supply voltage, 500 k baud rate, 3C4 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-354
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 12 V supply voltage, 500 k baud rate, 3C4 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-355
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 12 V supply voltage, 500 k baud rate, 3C5 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-355
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 12 V supply voltage, 500 k baud rate, 3C5 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-356
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 12 V supply voltage, 500 k baud rate, 3C6 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-356
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 12 V supply voltage, 500 k baud rate, 3C6 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-424
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 24 V supply voltage, 250 k baud rate, 3C4 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-424
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 24 V supply voltage, 250 k baud rate, 3C4 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-425
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 24 V supply voltage, 250 k baud rate, 3C5 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-425
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 24 V supply voltage, 250 k baud rate, 3C5 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-426
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 24 V supply voltage, 250 k baud rate, 3C6 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image
    CSNV700N-426
    CSNV700 Series current sensors, 700 rated current, through-hole with metal bushing, 24 V supply voltage, 250 k baud rate, 3C6 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv700-series-product-image