/content/sps/ca/en/search-results.html

    current sensors

    CSNV500 Series Closed Loop Current Sensor

    Current measurement for battery management systems in electrified vehicles (EV, HEV, PHEV, BEV). Current leakage detection and fault isolation in battery charging systems

    Overview
    Honeywell patented technology to bring an enhanced combination of performance and reliability. They are non-intrusive and electrically isolated from the monitored circuit. This can ensure a simple and reliable structure without loss of power to the monitored circuit.
    The CSNV500 Series are rated for a primary current measurement range of ±500 A dc. They are calibrated and temperature compensated for improved accuracy using multi-point temperature characterization.

    FEATURES
    • Active closed loop current sensing using Hall-effect technology
    • Utilizes proprietary Honeywell technology for temperature compensation
    • High accuracy and low temperature drift
    • Operating temperature of -40°C to 85°C [-40°F to 185°F]
    • Digital output: CAN bus output with selectable ID
    • Internal diagnostic function
    • Different configuration options: Mounting type, baud rate, CAN ID
    • UL, CE, and UKCA certifications; REACH and RoHS compliant DIFFERENTIATION
    • Accuracy: Multi-point temperature characterization and calibration for improved accuracy over temperature range
    • Magnetic immunity: Closed loop configuration and optimized magnetic circuit allow for enhanced performance in diverse magnetic environments
    • Flexible: Customizable on-board firmware to meet specific application requirements VALUE TO CUSTOMERS
    • Accurate: Designed to enable precise battery state measurement for improved user experience
    • Ease of use: Magnetic immunity allows for easy integration into different magnetic environments
    • Easy system integration: CAN communication is transmitted using international road vehicle standard ISO 11898. CAN 2.0A is the default protocol APPLICATIONS
    • Current measurement for battery management systems in electrified vehicles (EV, HEV, PHEV, BEV)
    • Current leakage detection and fault isolation in charging systems
    • Current measurement in energy storage systems
    • Fault detection in heavy industrial equipment

    Distributor Inventory
    Specifications

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Isolation voltage (RMS)
      • 5 kV
    • Sensing current range
      • ±500 A
    • Sensed current type
      • DC
    • Current Sensor Type
      • Closed Loop
    • Creepage distance
      • 7.5 mm
    • Response Time
      • 10000 μs
    • Output Type
      • CAN bus

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Isolation voltage (RMS)
      • 5 kV
    • Sensing current range
      • ±500 A
    • Sensed current type
      • DC
    • Current Sensor Type
      • Closed Loop
    • Creepage distance
      • 7.5 mm
    • Response Time
      • 10000 μs
    • Output Type
      • CAN bus
    • Industry : Aerospace|Logistics & Warehouses
    • Isolation voltage (RMS) : 5 kV
    • Sensing current range : ±500 A
    • Sensed current type : DC
    • Current Sensor Type : Closed Loop
    • Creepage distance : 7.5 mm
    • Response Time : 10000 μs
    • Output Type : CAN bus
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CSNV500 Series Datasheet
    application/pdf 665.29 KB
    8/20/2025
    665.29 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    CSNV500 Series - Intsllation Instructions
    application/pdf 2.97 MB
    8/20/2025
    2.97 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing and Safety Solutions for Electrification Brochure
    application/pdf 1.47 MB
    7/2/2025
    1.47 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches For Forklift Applications App Note
    application/pdf 3.87 MB
    5/22/2025
    3.87 MB
    Infographic
    Name
    Description
    File Size
    Date
    Size
    Honeywell battery management sensors include a range of specialized sensors such as current sensors, aerosol sensors, pressure sensors, and electrolyte vapor sensors.
    application/pdf 1.59 MB
    11/3/2025
    1.59 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    CSNV500M Series DBC
    text/plain 1.51 MB
    3/25/2025
    1.51 MB
    CSNV500N Series DBC
    application/zip 330.08 KB
    3/25/2025
    330.08 KB
    Name
    Description
    File Size
    Date
    Size
    CSNV500M Series DBC
    text/plain 1.51 MB
    3/25/2025
    1.51 MB
    CSNV500 Series Datasheet
    application/pdf 665.29 KB
    8/20/2025
    665.29 KB
    CSNV500 Series - Intsllation Instructions
    application/pdf 2.97 MB
    8/20/2025
    2.97 MB
    CSNV500N Series DBC
    application/zip 330.08 KB
    3/25/2025
    330.08 KB
    Honeywell battery management sensors include a range of specialized sensors such as current sensors, aerosol sensors, pressure sensors, and electrolyte vapor sensors.
    application/pdf 1.59 MB
    11/3/2025
    1.59 MB
    Sensing and Safety Solutions for Electrification Brochure
    application/pdf 1.47 MB
    7/2/2025
    1.47 MB
    Sensors and Switches For Forklift Applications App Note
    application/pdf 3.87 MB
    5/22/2025
    3.87 MB
    Name
    Description
    File Size
    Date
    Size
    CSNV500 Series Datasheet
    665.29 KB
    8/20/2025
    CSNV500 Series - Intsllation Instructions
    2.97 MB
    8/20/2025
    Sensing and Safety Solutions for Electrification Brochure
    1.47 MB
    7/2/2025
    Sensors and Switches For Forklift Applications App Note
    3.87 MB
    5/22/2025
    Honeywell battery management sensors include a range of specialized sensors such as current sensors, aerosol sensors, pressure sensors, and electrolyte vapor sensors.
    1.59 MB
    11/3/2025
    CSNV500M Series DBC
    1.51 MB
    3/25/2025
    CSNV500N Series DBC
    330.08 KB
    3/25/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CSNV500M-121
    UNIPOWER CP CURRENT SENSOR 500A, 250K,
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-121
    UNIPOWER CP CURRENT SENSOR 500A, 250K,
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-122
    UNIPOWER CP CURRENT SENSOR 500A, 250K,
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-122
    UNIPOWER CP CURRENT SENSOR 500A, 250K,
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-123
    UNIPOWER CP CURRENT SENSOR 500A, 250K,
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-123
    UNIPOWER CP CURRENT SENSOR 500A, 250K,
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-126
    CSNV500 Series Hall-based closed loop current sensors, 500 A, through-hole, 250 k baud rate, 3C6 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-126
    CSNV500 Series Hall-based closed loop current sensors, 500 A, through-hole, 250 k baud rate, 3C6 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-129
    UNIPOWER CL CURRENT SENSOR 500A, 250K,
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-129
    UNIPOWER CL CURRENT SENSOR 500A, 250K,
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-153
    UNIPOWER CP CURRENT SENSOR 500A, 500K,
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-153
    UNIPOWER CP CURRENT SENSOR 500A, 500K,
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-156
    CSNV500 Series Hall-based closed loop current sensors, 500 A, through-hole, 500 k baud rate, 3C6 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-156
    CSNV500 Series Hall-based closed loop current sensors, 500 A, through-hole, 500 k baud rate, 3C6 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-159
    UNIPOWER CL CURRENT SENSOR 500A, 500K,
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-159
    UNIPOWER CL CURRENT SENSOR 500A, 500K,
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-324
    CSNV500 Series Hall-based closed loop current sensors, 500 A, through-hole, 250 k baud rate, 3C4 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-324
    CSNV500 Series Hall-based closed loop current sensors, 500 A, through-hole, 250 k baud rate, 3C4 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-325
    CSNV500 Series Hall-based closed loop current sensors, 500 A, through-hole, 250 k baud rate, 3C5 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1
    CSNV500M-325
    CSNV500 Series Hall-based closed loop current sensors, 500 A, through-hole, 250 k baud rate, 3C5 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-csnv500n-152-1