/content/sps/ca/en/search-results.html

    Systevo Legacy

    Name plate for LED corridor lamp CL 341

    Can be used individually and in combination with LED lamp.

    Overview

    This product is no longer available

    Part Number: 72556S2

    Similar to 72556S1, but white.

    Accessories

    72556T2 - Adapter for Name plate in conjunction with EM341.

    Specifications

    Features

    • Color
      • White (RAL9016) Housing
    • Features & Benefits
      • Can be Used Individually and In Combination with LED Lamp
      • Labeling is Easy by Replaceable
      • The Label is Removed by Taking Off the Translucent Cover

    Dimensions & Weight

    • Dimensions
      • W: 120 mm H: 108 mm D: 30 mm

    Features

    • Color
      • White (RAL9016) Housing
    • Features & Benefits
      • Can be Used Individually and In Combination with LED Lamp
      • Labeling is Easy by Replaceable
      • The Label is Removed by Taking Off the Translucent Cover

    Dimensions & Weight

    • Dimensions
      • W: 120 mm H: 108 mm D: 30 mm
    • Color : White (RAL9016) Housing
    • Features & Benefits : Can be Used Individually and In Combination with LED Lamp|Labeling is Easy by Replaceable|The Label is Removed by Taking Off the Translucent Cover
    • Dimensions : W: 120 mm H: 108 mm D: 30 mm

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list