Systevo Legacy
LED corridor lamp CL 341, white
Well-designed LED lamp (optionally with door sign) as a room signal lamp in LED technology for the highest architectural standards.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72556D2
Well-designed LED lamp (optionally with door sign) as a room signal lamp in LED technology for the highest architectural standards. Assembly of the LED lamp also possible rotated by 180 degrees. The color sequence is also maintained due to the rotatable light insert.
Use of an optional name tag is possible. Optionally with our without lighting element (optional) for illuminating the door sign.
Scope of delivery
Incl. connection box.
Accessories
Features
- Color
- White (RAL9016) Housing
- Packing unit
- Connection Box
- Features & Benefits
- Assembly of the LED Lamp also Possible Rotated by 180 Degrees
- Optionally with our without Lighting Element (Optional) for Illuminating the Door Sign
- The Color Sequence is also Maintained Due to the Rotatable Light Insert
- Usage of an Optional Name Plate is Possible
- Well-Designed LED Lamp (Optionally with Door Sign) as a Room Signal Lamp in LED Technology for the Highest Architectural Standards
Technical Specifications
- Mounting
- Surface
- Wall
Dimensions & Weight
- Dimensions
- W: 120 mm H: 119 mm D: 42.4 mm
Features
- Color
- White (RAL9016) Housing
- Packing unit
- Connection Box
- Features & Benefits
- Assembly of the LED Lamp also Possible Rotated by 180 Degrees
- Optionally with our without Lighting Element (Optional) for Illuminating the Door Sign
- The Color Sequence is also Maintained Due to the Rotatable Light Insert
- Usage of an Optional Name Plate is Possible
- Well-Designed LED Lamp (Optionally with Door Sign) as a Room Signal Lamp in LED Technology for the Highest Architectural Standards
Technical Specifications
- Mounting
- Surface
- Wall
Dimensions & Weight
- Dimensions
- W: 120 mm H: 119 mm D: 42.4 mm
- Color : White (RAL9016) Housing
- Packing unit : Connection Box
- Mounting : Surface|Wall
- Features & Benefits : Assembly of the LED Lamp also Possible Rotated by 180 Degrees|Optionally with our without Lighting Element (Optional) for Illuminating the Door Sign|The Color Sequence is also Maintained Due to the Rotatable Light Insert|Usage of an Optional Name Plate is Possible|Well-Designed LED Lamp (Optionally with Door Sign) as a Room Signal Lamp in LED Technology for the Highest Architectural Standards
- Dimensions : W: 120 mm H: 119 mm D: 42.4 mm
Please sign in to view part numbers available for purchase based on your account Sign In