/content/sps/ca/en/search-results.html

    software licenses

    79SW457 Wireless Extension License for STIP/SCVIP

    License for 25 Systevo Touch IP or Systevo Care View IP for using the integrated wireless hardware (RFID, WiFi).

    Overview

    Part Number: 79SW457

    License for 25 Systevo Touch IP or Systevo Care View IP for using the integrated wireless hardware (RFID, WiFi).
    Can be used To enable IP+ working mode for Databus based systems (ex. those using STIP connection board 79CM307Z1), allowing value added features on top (e.g. care plan interfacing, SIP telephony, ...)
    The feature is assigned to the Systevo Touch IP and Systevo Care View IP during the configuration of the care communication system.
    Use in conjunction with the System Release version V12.10 or higher and as of firmware 12.10 of the central control units.
    The license is activated/managed by the system workstation/server.

    Features

    License per 25 devices for the following functions:
    - Activation of all wireless interfaces (WiFi, RFID)

    Additional information

    Usage of the license in conjunction with the items 765M440, 765M450 and 83MM450 from System Release V12.10
    Note: Wireless is not intended to provide Nurse Call over WiFi, but added features over existing Databus Nurse Call

    Specifications

    Overview

    • Brand
      • Honeywell
    • Product Type
      • Wireless Extension License for STIP/SCVIP (25 Dev. )

    Features

    • License Support
      • 25 Systevo Touch IP
    • Functions
      • The Feature is Assigned to The Systevo Touch IP and Systevo Care View IP During The Configuration of The Care Communication System

    Applications & Compatibility

    • Compatibility
      • Usage of The License in Conjunction with The Items 765M440 or 765M450 or 83MM450 From System Release V12. 10 Note: Wireless is Not Intended to Provide Nurse Call Over Wifi But Added Features Over Existing Databus Nurse Call

    Technical Specifications

    • Firmware
      • V12. 10

    Material Specifications

    • Version
      • V12. 10

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell
    • Product Type
      • Wireless Extension License for STIP/SCVIP (25 Dev. )

    Features

    • License Support
      • 25 Systevo Touch IP
    • Functions
      • The Feature is Assigned to The Systevo Touch IP and Systevo Care View IP During The Configuration of The Care Communication System

    Applications & Compatibility

    • Compatibility
      • Usage of The License in Conjunction with The Items 765M440 or 765M450 or 83MM450 From System Release V12. 10 Note: Wireless is Not Intended to Provide Nurse Call Over Wifi But Added Features Over Existing Databus Nurse Call

    Technical Specifications

    • Firmware
      • V12. 10

    Material Specifications

    • Version
      • V12. 10

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • License Support : 25 Systevo Touch IP
    • Compatibility : Usage of The License in Conjunction with The Items 765M440 or 765M450 or 83MM450 From System Release V12. 10 Note: Wireless is Not Intended to Provide Nurse Call Over Wifi But Added Features Over Existing Databus Nurse Call
    • Product Type : Wireless Extension License for STIP/SCVIP (25 Dev. )
    • Functions : The Feature is Assigned to The Systevo Touch IP and Systevo Care View IP During The Configuration of The Care Communication System
    • Industry : Healthcare
    • Firmware : V12. 10
    • Version : V12. 10
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    79SW457
    Systevo WIRELESS XT lic. 25 dev
    https://preview1.assetsadobe.com/is/image/Honeywell65/sps-sst-ilc-pic-honeywell-license
    79SW457
    Systevo WIRELESS XT lic. 25 dev
    https://preview1.assetsadobe.com/is/image/Honeywell65/sps-sst-ilc-pic-honeywell-license